Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MCP6041

600 nA, Rail-to-Rail Input/Output Op Amps

Status: In Production

Features:

  • Low Quiescent Current: 600 nA/amplifier (typical)
  • Rail-to-Rail Input/Output
  • Gain Bandwidth Product: 14 kHz (typical)
  • Wide Supply Voltage Range: 1.4V to 6.0V
  • Unity Gain Stable
  • Available in Single, Dual, and Quad
  • Chip Select (CS) with MCP6043
  • Available in 5-lead and 6-lead SOT-23 Packages
View More
Overview
Documents
Development Environment
RoHS Information
Add to Cart

Device Overview

Summary

The MCP6041 operational amplifier (op amp) has a gain bandwidth product of 14 kHz with a low typical operating current of 600 nA and an offset voltage that is less than 3 mV. The MCP6041 uses Microchip's advanced CMOS technology, which provides low bias current, high-speed operation, high open-loop gain and rail-to-rail output swing. The MCP6041 operates with a single supply voltage that can be as low as 1.4V, while drawing less than 1.0 of quiescent current. The MCP6041 is available in standard 8-lead PDIP, SOIC and MSOP packages. This amplifier is ideal for industrial process control, low-power battery-operated devices, portable equipment and wearable products.

Additional Features
    • Low Quiescent Current: 600 nA/amplifier (typical)
    • Rail-to-Rail Input/Output
    • Gain Bandwidth Product: 14 kHz (typical)
    • Wide Supply Voltage Range: 1.4V to 6.0V
    • Unity Gain Stable
    • Available in Single, Dual, and Quad
    • Chip Select (CS) with MCP6043
    • Available in 5-lead and 6-lead SOT-23 Packages
Parametrics
Name
Value
Temp. Range (°C)
-40°C to +125°C
Vos Max (µV)
3000
# per Package
1
Iq Typical (µA)
0.6
Iq Max (µA)
1
GBWP (kHz)
14
Supply Voltage Range (V)
1.4 to 6.0
Device Description
Linear Op Amps
Input Voltage Noise Density (nV/rt(Hz))
170
PSRR Min (dB)
70
CMRR Min (dB)
62
Vos/Ta (uV/°C)
1.5
Ib (pA)
1
Aol (dB)
115
PM (deg)
65
Isc (mA)
21
Rail-to-Rail
In/Out
Unity Gain Stable
Yes
Slew Rate V/uS
0.003

Documents

Jump to:

Application Notes

Download All

Development Environment

  • Demo & Evaluation Boards
  • Software Libraries
Demo & Evaluation Boards
MCP6S22 PGA Thermistor PICtail Demo Board
MCP6S22 PGA Thermistor PICtail Demo Board ( MCP6SX2DM-PCTLTH )

The MCP6SX2 PGA Thermistor PICtail Demo Board features the MCP6S22 and MCP6S92 Programmable Gain Amplifiers (PGA). These devices help:

  • Overcome the non-linear response of the on-board NTC thermistor
  • Provide multiplexing between two inputs; the other input can be any desired source. This opens the possibilities of temperature correcting another sensor,
...

Learn More
Add To Cart
Humidity Sensor PICtail Demo Bd
Humidity Sensor PICtail Demo Bd ( PIC16F690DM-PCTLHS )

This board supports the capacitive humidity sensor application note AN1016. It measures the capacitance of a relative humidity sensor plugged into the board. The on-board microcontroller sends the measured and calculated relative humidity (RH) to a PC for display.

The board can also measure small capacitors in different ranges of values using a dual slope integration method. The...

Learn More
Add To Cart
8-Pin SOIC/MSOP/TSSOP/DIP Evaluation Board
8-Pin SOIC/MSOP/TSSOP/DIP Evaluation Board ( SOIC8EV )

This is a blank PCB that allows the operation of Microchip Technology’s 8-pin devices to be easily evaluated. Each device pin is connected to a pull-up resistor, a pull-down resistor, an in-line resistor, and a loading capacitor. The PCB pads allow through hole or surface mount connectors to be installed to ease connection to the board. Additional passive component footprints are on the...

Learn More
Add To Cart
Voltage Supervisor SOT23-5/6 Evaluation Board
Voltage Supervisor SOT23-5/6 Evaluation Board ( VSUPEV2 )

This Blank PCB allows the system designer to quickly evaluate the operation of Microchip Technology’s Voltage Supervisors and Voltage Detectors in the SOT-23-5 (5-pin) and SOT-23-6 (6-pin) packages. This PCB supports many Microchip device families, including the Nonvolitile Digital Potentiometer and PIC10F2xx devices.

Learn More
Add To Cart
Power Supply and Interface Noise Board
Power Supply and Interface Noise Board ( INTRFCEV )

The PSRR and Digital Noise Evaluation Board (104-00139) is designed to explore and quantify the effects of power and digital noise on system performance. These experiments will help system designers understand the impact that power and digital noise can have in their design.

The PSRR and Digital Noise Evaluation Board supports measurement of Power Supply Rejection Ratio (PSRR)...

Learn More
Add To Cart
Software Libraries
Analog Simulation - Operational Amplifiers

This is a set of basic op amp circuits that can be used to evaluate the circuit as is or as a quick starting point to modify or expand on. The circuits are configured for single-supply

...

Learn More

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
MCP6041/W
0.000000
1000.000
0
WAFER
Varies
-
-
MCP6041T-I/OTG
0.016000
0.049000
5
SOT-23
 
Matte Tin
e3
MCP6041-E/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
MCP6041-I/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
MCP6041T-E/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
MCP6041T-I/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
MCP6041-E/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP6041-E/SNVAO
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP6041-I/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP6041T-E/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP6041T-I/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP6041T-E/OT
0.016000
0.049000
5
SOT-23
 
Matte Tin
e3
MCP6041T-E/OTVAO
0.016000
0.049000
5
SOT-23
 
Matte Tin
e3
MCP6041T-I/OT
0.016000
0.049000
5
SOT-23
 
Matte Tin
e3
MCP6041T-I/OTBAA
0.016000
0.049000
5
SOT-23
 
Matte Tin
e3
MCP6041-E/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
MCP6041-I/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
MCP6041-I/PAAA
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy