Microchip logo
Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MCP6004

Status: In Production

Features:

  • Gain Bandwidth Product (GBWP): 1 MHz
  • Quiescent Current: 100 µA (typ.)
  • Supply voltage range: 1.8V to 6V
  • Rail to Rail Input and Output
  • Extended Temperature Range
  • Space Saving Package Offering:14-lead PDIP, SOIC and TSSOP
View More
Overview
Documents
Development Environment
RoHS Information
Buy Now

Device Overview

Summary

The MCP6004 is a quad general purpose op amp offering rail-to-rail input and output over the 1.8 to 6V operating range. This amplifier has a typical GBWP of 1 MHz with typical quiescent current of 100 microamperes. The MCP6004 is available in 14-lead PDIP, SOIC and TSSOP packages.

Additional Features
    • Gain Bandwidth Product (GBWP): 1 MHz
    • Quiescent Current: 100 µA (typ.)
    • Supply voltage range: 1.8V to 6V
    • Rail to Rail Input and Output
    • Extended Temperature Range
    • Space Saving Package Offering:14-lead PDIP, SOIC and TSSOP
Parametrics
Name
Value
Temp. Range (°C)
-40°C to +125°C
Vos Max (µV)
4500
# per Package
4
Iq Typical (µA)
100
Iq Max (µA)
170
GBWP (kHz)
1000
Operating Voltage Range (V)
1.8 to 6.0
Device Description
Linear Op Amps
Input Voltage Noise Density (nV/rt(Hz))
28
PSRR Min (dB)
86
CMRR Min (dB)
76
Vos/Ta (uV/°C)
2
Ib (pA)
1
Aol (dB)
112
PM (deg)
90
Isc (mA)
23
Rail-to-Rail
In/Out
Unity Gain Stable
Yes
Slew Rate V/uS
0.6

Documents

Jump to:

Data Sheet

Application Notes

Download All

Product Line Card

Spice Model

Development Environment

  • Demo & Evaluation Boards
  • Application Examples
Demo & Evaluation Boards
MCP6SX2 PGA Photo Diode PICtail Demo Board
MCP6SX2 PGA Photo Diode PICtail Demo Board ( MCP6SX2DM-PCTLPD )

The MCP6SX2 PGA Photodiode PICtail™ Demo Board features a PNZ334 photodiode, MCP6001U op amp, and MCP6S22 and MCP6S92 Programmable Gain Amplifiers (PGA).

The op amp converts the photodiode’s output current to voltage (transimpedance amplifier). Its output goes to one of the PGA’s inputs. The other PGA input is available for any other desired source. This opens the...

Learn More
Add To Cart
MCP6S22 PGA Thermistor PICtail Demo Board
MCP6S22 PGA Thermistor PICtail Demo Board ( MCP6SX2DM-PCTLTH )

The MCP6SX2 PGA Thermistor PICtail Demo Board features the MCP6S22 and MCP6S92 Programmable Gain Amplifiers (PGA). These devices help:

  • Overcome the non-linear response of the on-board NTC thermistor
  • Provide multiplexing between two inputs; the other input can be any desired source. This opens the possibilities of temperature correcting another sensor,
...

Learn More
Add To Cart
Humidity Sensor PICtail Demo Bd
Humidity Sensor PICtail Demo Bd ( PIC16F690DM-PCTLHS )

This board supports the capacitive humidity sensor application note AN1016. It measures the capacitance of a relative humidity sensor plugged into the board. The on-board microcontroller sends the measured and calculated relative humidity (RH) to a PC for display.

The board can also measure small capacitors in different ranges of values using a dual slope integration method. The...

Learn More
Add To Cart
SOIC14 Eval Board
SOIC14 Eval Board ( SOIC14EV )

The 14-Lead SOIC/TSSOP/DIP Evaluation Board allows the system designer to quickly evaluate the operation of Microchip Technology’s devices in either SOIC, DIP, or TSSOP packages.

Learn More
Add To Cart

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
MCP6004-E/P
0.953300
1.833333
14
PDIP
.300in
Matte Tin
e3
MCP6004-I/P
0.953300
1.833333
14
PDIP
.300in
Matte Tin
e3
MCP6004T-I/ST
0.060000
0.246800
14
TSSOP
4.4mm
Matte Tin
e3
MCP6004-I/ST
0.060000
0.125000
14
TSSOP
4.4mm
Matte Tin
e3
MCP6004T-E/ST
0.060000
0.246800
14
TSSOP
4.4mm
Matte Tin
e3
MCP6004-E/ST
0.060000
0.125000
14
TSSOP
4.4mm
Matte Tin
e3
MCP6004T-E/STVAO
0.060000
0.246800
14
TSSOP
4.4mm
Matte Tin
e3
MCP6004T-I/SLGVAO
0.143200
0.325000
14
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP6004-E/SLVAO
0.143200
0.280702
14
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP6004T-E/SLVAO
0.143200
0.325000
14
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP6004T-E/SL
0.143200
0.325000
14
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP6004T-I/SL
0.143200
0.325000
14
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP6004T-I/SLVAO
0.143200
0.325000
14
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP6004-I/SL
0.143200
0.280702
14
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP6004-I/SLVAO
0.143200
0.280702
14
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP6004-E/SL
0.143200
0.280702
14
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP6004-I/SLGVAO
0.143200
0.280702
14
SOIC
.150In(3.90mm)
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy