Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

TC1026

Status: End of Life

Features:

  • •Combines Low-Power Op Amp, Comparator, and Voltage Reference in a Single Package •Optimized for Single-Supply Operation •Ultra Low Input Bias Current ........ Less than 100 pA •Low Quiescent Current ...................12mA, (Typ.) •Rail-to-Rail Inputs and Outputs •Operates Down to VDD = 1.8V, Min
View More
Overview
Documents
Development Environment
RoHS Information
Add To Cart

Device Overview

Summary

The TC1026 is a mixed-function device combining a general-purpose op amp, comparator, and voltage reference in a single 8-Pin package. This increased integration allows the user to replace two or three packages, which saves space, lowers supply current, and increases system performance. Both the op amp and comparator have rail-to-rail inputs and outputs which allows operation from low supply voltages with large input and output swings. The TC1026 is optimized for low voltage (VDD= 1.8V), low supply current (12µA typ) operation. Packaged in a space-saving 8-Pin MSOP, the TC1026 consumes half the board area of an 8-Pin SOIC and is ideal for applications requiring high integration, small size, and low power. It also is available in 8-Pin SOIC and 8-Pin PDIP packages.

Additional Features
  • Combines Low-Power Op Amp, Comparator, and Voltage Reference in a Single Package
  • Optimized for Single-Supply Operation
  • Ultra Low Input Bias Current ........ Less than 100 pA
  • Low Quiescent Current ...................12mA, (Typ.)
  • Rail-to-Rail Inputs and Outputs
  • Operates Down to VDD = 1.8V, Min

Documents

Jump to:

Data Sheets

Board Design Files

Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
MCP6S22 PGA Thermistor PICtail Demo Board
MCP6S22 PGA Thermistor PICtail Demo Board ( MCP6SX2DM-PCTLTH )

The MCP6SX2 PGA Thermistor PICtail Demo Board features the MCP6S22 and MCP6S92 Programmable Gain Amplifiers (PGA). These devices help:

  • Overcome the non-linear response of the on-board NTC thermistor
  • Provide multiplexing between two inputs; the other input can be any desired source. This opens the possibilities of temperature correcting another sensor,
...

Learn More
Add To Cart
Humidity Sensor PICtail Demo Bd
Humidity Sensor PICtail Demo Bd ( PIC16F690DM-PCTLHS )

This board supports the capacitive humidity sensor application note AN1016. It measures the capacitance of a relative humidity sensor plugged into the board. The on-board microcontroller sends the measured and calculated relative humidity (RH) to a PC for display.

The board can also measure small capacitors in different ranges of values using a dual slope integration method. The...

Learn More
Add To Cart
8-Pin SOIC/MSOP/TSSOP/DIP Evaluation Board
8-Pin SOIC/MSOP/TSSOP/DIP Evaluation Board ( SOIC8EV )

This is a blank PCB that allows the operation of Microchip Technology’s 8-pin devices to be easily evaluated. Each device pin is connected to a pull-up resistor, a pull-down resistor, an in-line resistor, and a loading capacitor. The PCB pads allow through hole or surface mount connectors to be installed to ease connection to the board. Additional passive component footprints are on the...

Learn More
Add To Cart

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
TC1026CEUA
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
TC1026CEOA
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
TC1026CEPA
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy