Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

TC1038

Status: End of Life

Features:

  • •Optimized for Single-Supply Operation •Ultra Low Input Bias Current ... Less than 100pA •Low Quiescent Current: ... 4 µA (TC1037) .................4 µA, 0.05 µA in Shutdown Mode (TC1038) .................6 µA (TC1039) •Shutdown Mode (TC1038) •2.0% Accurate Independent Voltage Reference (TC1039) •Rail-to-Rail Inputs and Outputs •Operation Down to VDD = 1.8V
View More
Overview
Documents
Development Environment
RoHS Information
Add To Cart

Device Overview

Summary

The TC1037/1038/1039 are single, low-power comparators designed for low-power applications. These comparators are specifically designed for operation from a single supply. However, operation from dual supplies also is possible, and power supply current is independent of the magnitude of the power supply voltage. The TC1037/1038/1039 operate from two 1.5V alkaline cells down to VDD = 1.8V. Active supply current is 4 µA for theTC1037/1038and6 µA for the TC103 9. Input and output swing of these devices is rail-to-rail. An active low shutdown input, SHDN, is available on the TC1038 and disables the comparator, placing its output in a high-impedance state. The TC1038 draws only 0.05 µA (typical) when the shutdown mode is active. An internally biased 1.20V bandgap reference is included in the TC1039. The reference is accurate to 2.0 percent tolerance. This reference is independent of the comparator in the TC1039. Packaged in a 5-pin SOT-23A (TC1037) or 6-pin SOT-23A (TC1038/1039), these single comparators are ideal for applications requiring high integration, small size, and low power.

Additional Features
  • Optimized for Single-Supply Operation
  • Ultra Low Input Bias Current ... Less than 100pA
  • Low Quiescent Current: ... 4 µA (TC1037).................4 µA, 0.05 µA in Shutdown Mode (TC1038).................6 µA (TC1039)
  • Shutdown Mode (TC1038)
  • 2.0% Accurate Independent Voltage Reference (TC1039)
  • Rail-to-Rail Inputs and Outputs
  • Operation Down to VDD = 1.8V
Parametrics
Name
Value
Temp Range (°C)
-40°C to +85°C
IQ Typical (µA))
4
Vos Max (µV)
5000
Typical Propagation Delay (ns)
4000
# per Package
1
Supply Voltage Range (V)
1.8 to 5.5

Documents

Jump to:

Data Sheets


Development tools data is currently unavailable.


Rohs data is currently unavailable.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy