Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

TC1031

Status: End of Life

Features:

  • •Optimized for single-supply operation •Ultra low input bias current – less than 100 pA •Rail-to-rail inputs and outputs •Can shut down one, two, or three op amps using shutdown pins in shutdown mode
View More
Overview
Documents
Development Environment
RoHS Information
Add To Cart

Device Overview

Summary

The TC1031 is a low-power comparator and voltage reference designed specifically for low-power applications. The TC1031 is designed for operation from a single supply, however operation from dual supplies also is possible. The power supply current drain is independent of the magnitude of the power supply voltage. The TC1031 can operate from two 1.5V alkaline cells, and operation is guaranteed to VDD = 1.8V. Typical active supply current is 6 µA. Rail-to-rail inputs and outputs allow operation from low supply voltages with large input and output signal swings. The TC1031 provides a simple method for adding user-adjustable hysteresis without feedback or complex external circuitry. Hysteresis is adjusted with a simple resistor divider on the HYST input. A shutdown input, SHDN, disables the comparator and voltage reference and reduces supply current to less than 0.1 µA (maximum) when taken low. Packaged in a space-saving 8-Pin MSOP, the TC1031 is ideal for applications requiring high integration, small size and low power.

Additional Features
  • Optimized for single-supply operation
  • Ultra low input bias current – less than 100 pA
  • Rail-to-rail inputs and outputs
  • Can shut down one, two, or three op amps using shutdown pins in shutdown mode
Parametrics
Name
Value
Temp Range (°C)
-40°C to +85°C
IQ Typical (µA))
6
Vref (V)
1.2
Vos Max (µV)
5000
Typical Propagation Delay (ns)
4000
# per Package
1
Supply Voltage Range (V)
1.8 to 5.5

Documents

Jump to:

Data Sheets

  
245KB

Development tools data is currently unavailable.


Rohs data is currently unavailable.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy