Microchip logo
Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MCP6541

Status: In Production

Features:

  • Push-Pull Output
  • 4us Propogation Delay
  • Low Operating Voltage, 1.6V to 5.5V
  • Low Operating Current, 600nA (typical)
  • Rail-to-Rail Input/Output
  • Small 5-pin SOT-23 Package
  • AEC-Q100 Grade 1
View More
Overview
Documents
Development Environment
RoHS Information
Buy Now

Device Overview

Summary

The MCP6541 is a Push-pull, single comparator. This single-ended device operates from 1.6V to 5.5V, with typical quiescent current of 600 nA and a maximum of 1 microamp. This device is offered in the eight lead PDIP, SOIC, MSOP and five lead SOT-23 package. AEC-Q100 Grade 1 qualification is available for this device

Additional Features
    • Push-Pull Output
    • 4us Propogation Delay
    • Low Operating Voltage, 1.6V to 5.5V
    • Low Operating Current, 600nA (typical)
    • Rail-to-Rail Input/Output
    • Small 5-pin SOT-23 Package
    • AEC-Q100 Grade 1
Parametrics
Name
Value
Temp Range (°C)
-40°C to +125°C
IQ Typical (µA))
1
Vos Max (µV)
7000
Typical Propagation Delay (ns)
4000
# per Package
1
Operating Voltage Range (V)
1.6 to 5.5

Documents

Jump to:

Data Sheet

12/19/2011
1583KB

Product Line Card

Brochures

05/16/2011
120KB

Spice Model

Development Environment

  • Demo & Evaluation Boards
  • Application Examples
Demo & Evaluation Boards
8-Pin SOIC/MSOP/TSSOP/DIP Evaluation Board
8-Pin SOIC/MSOP/TSSOP/DIP Evaluation Board ( SOIC8EV )

This is a blank PCB that allows the operation of Microchip Technology’s 8-pin devices to be easily evaluated. Each device pin is connected to a pull-up resistor, a pull-down resistor, an in-line resistor, and a loading capacitor. The PCB pads allow through hole or surface mount connectors to be installed to ease connection to the board. Additional passive component footprints are on the...

Learn More
Add To Cart
Voltage Supervisor SOT23-5/6 Evaluation Board
Voltage Supervisor SOT23-5/6 Evaluation Board ( VSUPEV2 )

This Blank PCB allows the system designer to quickly evaluate the operation of Microchip Technology’s Voltage Supervisors and Voltage Detectors in the SOT-23-5 (5-pin) and SOT-23-6 (6-pin) packages. This PCB supports many Microchip device families, including the Nonvolitile Digital Potentiometer and PIC10F2xx devices.

Learn More
Add To Cart

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
MCP6541-E/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
MCP6541-I/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
MCP6541-I/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP6541T-I/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP6541-E/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP6541T-E/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP6541T-E/OT
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
MCP6541UT-E/OT
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
MCP6541T-I/OT
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
MCP6541RT-E/OT
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
MCP6541RT-I/OT
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
MCP6541T-I/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
MCP6541-I/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
MCP6541T-E/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
MCP6541-E/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
MCP6541T-I/LT
0.006300
0.033333
5
SC70
-
Matte Tin
e3
MCP6541UT-I/LT
0.006300
0.033333
5
SC70
-
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy