Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MCP23016

16-Bit I^2C I/O Expander

Status: Not Recommended for new designs

Features:

  • 16-bit I/O port expander with interrupt
  • 3 hardware address pins allow user to use up to 8 of these devices on the same I2C/SMBus
  • 25mA source/sink capability per I/O
  • I2C and SMBus compatible interface (0 to 400kHz clock frequency)
  • 16 programmable bi-directional I/Os compatible with most processors
  • Outputs can directly drive LEDs (Source and sink current 25mA)
  • Polarity inversion register to configure the polarity of the input port data
  • Internal power on reset (POR)
  • Open-drain interrupt output activated when input changes state
  • Low supply current
  • Specified over Industrial temperature range -40°C to +85°C
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add To Cart

Device Overview

Summary

The MCP23016 is not recommended for new designs. Please consider using the MCP23017 or MCP23018 instead.

The MCP23016 device provides 16-bit, general purpose, parallel I/O expansion for I2C™Compatible bus applications. It includes high-current drive capability, low supply current and individual I/O configuration. I/O expanders provide a simple solution when additional I/Os are needed for ACPI, power switches, sensors, push buttons, LEDs and so on.

Additional Features
  • 16-bit I/O port expander with interrupt
  • 3 hardware address pins allow user to use up to 8 of these devices on the same I2C/SMBus
  • 25mA source/sink capability per I/O
  • I2C and SMBus compatible interface (0 to 400kHz clock frequency)
  • 16 programmable bi-directional I/Os compatible with most processors
  • Outputs can directly drive LEDs (Source and sink current 25mA)
  • Polarity inversion register to configure the polarity of the input port data
  • Internal power on reset (POR)
  • Open-drain interrupt output activated when input changes state
  • Low supply current
  • Specified over Industrial temperature range -40°C to +85°C
Parametrics
Name
Value
Device Description
16-bit I/O Port Expander
Operating Voltage Range (V)
2.0 to 5.5
Operating Temp Range (°C)
-40 to 85
Interface
I²C™
Max. Bus Frequency (kBits/s)
400

Documents

Jump to:

Development tools data is currently unavailable.

Similar Devices

Product
Description
Operating Voltage (V)
Interface
Price 5K
8-bit I/O Port Expander
1.8 - 5.5
I²C™
$0.74
8-bit I/O Port Expander
1.8 - 5.5
I²C™
$0.82
16-bit I/O Port Expander
2.0 - 5.5
I²C™
$1.15
16-bit I/O Port Expander
1.8 - 5.5
I²C™
$0.87
16-bit I/O Port Expander
1.8 - 5.5
I²C™
$1.09
8-bit I/O Port Expander
1.8 - 5.5
SPI
$0.78
8-bit I/O Port Expander
1.8 - 5.5
SPI
$0.87
16-bit I/O Port Expander
1.8 - 5.5
SPI
$0.91
16-bit I/O Port Expander
1.8 - 5.5
SPI
$1.16

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
MCP23016-I/ML
0.101600
0.163934
28
QFN
6x6x0.9mm
Matte Tin
e3
MCP23016T-I/ML
0.101600
0.332500
28
QFN
6x6x0.9mm
Matte Tin
e3
MCP23016-I/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
MCP23016T-I/SS
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
MCP23016-I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
MCP23016T-I/SO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
MCP23016-I/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy