Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MCP201

LIN Transceiver

Status: End of Life

Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add to Cart

Device Overview

Summary

The MCP201 provides a physical interface between a microcontroller and a LIN half-duplex bus. It is intended for automotive and industrial applications with serial bus speeds up to 20 Kbaud. It provides a half-duplex, bidirectional communications interface between a microcontroller and the serial network bus. This device will translate the CMOS/TTL logic levels to LIN level logic, and vice versa. The regulator has been specifically designed to operate in the automotive environment and will survive reverse battery connections, +40V load dump transients and double-battery jumps.

Please consider this device MCP2021A

Parametrics
Name
Value
Description
LIN Transceiver with Vreg
Vreg Output Current (mA)
85
Max. Baud Rate (kBaud)
20
Vcc Range (V)
6 to 18

Documents

Jump to:

Data Sheets

  
397KB

Supporting Collateral

Software Libraries/Firmware

Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
LIN Serial Analyzer
LIN Serial Analyzer ( APGDT001 )

The LIN Serial Analyzer development tool enables the user to monitor and communicate to a LIN (Local Interface Network) bus using a Personal Computer (PC). This is a powerful tool which can be used to send messages, monitor the bus traffic, perform errors checks and filter messages amongst many other features, allowing the user to develop and debug the system implementation.

Learn More
Add To Cart
CAN BUS Analyzer Tool
CAN BUS Analyzer Tool ( APGDT002 )

The CAN BUS Analyzer Tool is a simple to use low cost CAN bus monitor which can be used to develop and debug a high speed CAN network. The tool supports CAN 2.0b and ISO11898-2 and a broad range of functions which allow it to be used across various market segments including automotive, industrial, medical and marine. The toolkit comes with all the hardware and software required to connect a CAN...

Learn More
Add To Cart

Similar Devices

Product
Vcc Range
Vreg Output Voltage V
LIN Spec Supported
Price 5K
5 - 27
5.0 -
2.0, 2.1, 2.2, SAE J2602-2
$2.27
5 - 27
5.0 -
1.3, 2.0, 2.1, 2.2, SAE J2602-2
$2.49
5 - 27
5.0 -
1.3, 2.0, 2.1, 2.2, SAE J2602-2
$2.71
5 - 27
5.0 -
1.3, 2.0, 2.1, 2.2, SAE J2602-2
$2.25
5 - 27
5.0 -
1.3, 2.0, 2.1, 2.2, SAE J2602-2
$2.16
5 - 27
3.3 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$1.13
5 - 27
3.3 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$0.96
5 - 27
5.0 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$1.13
5 - 28
5.0 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$0.55
5 - 27
5.0 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$0.96
5 - 27
5.0 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
 
5 - 27
3.3 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
 
5 - 27
3.3 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
 
5 - 27
5.0 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$1.19
5 - 27
5.0 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$1.01
5 - 28
3.3 -
 
$0.22
5 - 28
5.0 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$0.22
5 - 28
-
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$0.23
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$0.30
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$0.30
5 - 28
5.0 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$0.27
5 - 28
5.0 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$0.30
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$0.60
5 - 28
5.0 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$0.60
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$0.36
5 - 28
5.0 -
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$0.36
5 - 28
5 -
 
 
5 - 27
-
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$0.50
5 - 28
-
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$0.50
5 - 28
-
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$0.56
5 - 28
-
2.0, 2.1, 2.2, 2.2A, SAEJ2602-2
$0.98
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A and SAEJ2602-2
$1.19
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A and SAEJ2602-2
$1.22
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A and SAEJ2602-2
$1.27
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A and SAEJ2602-2
$1.29
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A and SAEJ2602-2
$1.32
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A and SAEJ2602-2
$1.35
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A and SAEJ2602-2
$1.19
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A and SAEJ2602-2
$1.22
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A and SAEJ2602-2
$1.27
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A and SAEJ2602-2
 
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A and SAEJ2602-2
$1.29
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A and SAEJ2602-2
 
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A and SAEJ2602-2
$1.32
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A and SAEJ2602-2
 
5 - 28
3.3 -
2.0, 2.1, 2.2, 2.2A and SAEJ2602-2
$1.35
6 - 30
 
1.3, 2.0, 2.1, SAEJ2602
$0.62
6 - 30
 
1.3, 2.0, 2.1, SAEJ2602
$0.58
6 - 30
-
1.3, 2.0, 2.1, SAEJ2602, ISO17987
$0.46
6 - 27
 
1.3, 2.0, 2.1, SAEJ2602
$0.62
6 - 30
 
1.3, 2.0, 2.1, SAEJ2602
$0.58
5.5 - 18
3.3 - 5.0
Rev 1.3, 2.0, 2.1, SAE J2602
$1.00
6 - 18
3.3 - 5.0
1.3, 2.0, 2.1, SAE J2602
$0.85
5.5 - 18
3.3 - 5.0
Rev 1.3, 2.0, 2.1, SAE J2602
$1.20
6 - 18
3.3 - 5.0
1.3, 2.0, 2.1, SAE J2602
$1.06
6 - 18
3.3 - 5.0
1.3, 2.0, 2.1, SAE J2602
$0.93
6 - 18
3.3 - 5.0
1.3, 2.0, 2.1, SAE J2602
$1.10

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
MCP201-I/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP201T-I/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP201-E/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP201T-E/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP201-E/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
MCP201-I/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
MCP201-E/PREL
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
MCP201T-E/MF
0.076900
0.218182
8
DFN-S
6x5x0.9mm
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy