Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MCP2120

Infrared Encoder/Decoder, IrDA® Support

Status: In Production

Features:

  • Supports with IrDA® physical Layer Specification (version 1.3)
  • Interfaces with IrDA Compliant Transceivers
  • Used with any UART, including standard 16550 UART and microcontroller UART
  • Transmit/Receive formats supported: 1.63 µs
  • Up to IrDA standard 115.2 kbaud operation
  • Up to 312.5 kbaud operation (at 20 MHz)
  • Low power mode
  • Pb-free packaging
View More
Overview
Documents
Development Environment
RoHS Information
Buy Now

Device Overview

Summary

MCP2120 is a low-cost, high-performance, fully-static infrared encoder/decoder. This device sits between a UART and an infrared (IR) optical transceiver The data received from a standard UART is encoded (modulated), and output as electrical pulses to the IR Transceiver. The IR Transceiver also receives data which it outputs as electrical pulses that the MCP2120 decodes (demodulates) then transmits the data via the MCP2120 UART. This modulation and demodualtion method is performed in accordance with the IrDA standard.

Additional Features
    • Supports with IrDA® physical Layer Specification (version 1.3)
    • UART to IR Encoder/Decoder
      • Interfaces with IrDA Compliant Transceivers
      • Used with any UART, including standard 16550 UART and microcontroller UART
    • Transmit/Receive formats supported: 1.63 µs
    • Hardware or Software Baud rate selection
      • Up to IrDA standard 115.2 kbaud operation
      • Up to 312.5 kbaud operation (at 20 MHz)
      • Low power mode
    • Pb-free packaging

Parametrics
Name
Value
Operating Temperature Range (°C)
-40°C to +85°C
Xmit/Rec Formats supported (µS)
1.63
Max. Baud Rate
312500.0
Operating Voltage (V)
2.5 - 5.5
Device Description
Infrared Encoder/Decoder

Documents

Jump to:

Data Sheet

02/07/2007
745KB

Product Line Card

User Guides

Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
SOIC14 Eval Board
SOIC14 Eval Board ( SOIC14EV )

The 14-Lead SOIC/TSSOP/DIP Evaluation Board allows the system designer to quickly evaluate the operation of Microchip Technology’s devices in either SOIC, DIP, or TSSOP packages.

Learn More
Add To Cart

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
MCP2120-I/SL
0.143200
0.280702
14
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP2120T-I/SL
0.143200
0.325000
14
SOIC
.150In(3.90mm)
Matte Tin
e3
MCP2120-I/P
0.953300
1.833333
14
PDIP
.300in
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy