Status: Not Recommended for new designs
The MCP2515 is a second generation stand-alone CAN controller. It is pin and function compatible with the MCP2510 and also includes upgraded features like faster throughput, databyte filtering, and support for time-triggered protocols.
Please consider this device MCP2518FD
The CAN BUS Analyzer Tool is a simple to use low cost CAN bus monitor which can be used to develop and debug a high speed CAN network. The tool supports CAN 2.0b and ISO11898-2 and a broad range of functions which allow it to be used across various market segments including automotive, industrial, medical and marine. The toolkit comes with all the hardware and software required to connect a CAN...
Devices Supported: MCP2515, MCP2561
The MCP2515 CAN Bus Monitor Demo Board kit contains two identical boards which can be connected together to create a simple two node Controller Area Network (CAN) bus, which can be controlled and/or monitored via the included PC interface. The board(s) can also be connected to an existing CAN bus.
Using the PC interface, users can...
The MCP2515 PICtail™ Demo Board implements a simple CAN bus using two nodes. One node uses the MCP2515 Stand Alone CAN controller and the other node uses the MCP25020 CAN I/O Expander. Each node utilizes one input (push button) and one output (LED).
The boards demonstrate a simple, inexpensive implementation of a CAN bus. The MCP2515 node transmits its input (push button)...
The MCP2515 PICtail Plus Daughter Board is a simple Controller Area Network (CAN) board designed to be used with boards containing the PICtail Plus connector. The board also has the PICkit™ Serial connector for interfacing to the PICkit Serial Analyzer tool. The CAN node consists of the MCP2515 Stand-Alone CAN controller and MCP2551 CAN transceiver. The PICkit Plus and PICkit Serial...
For pricing and availability, contact Microchip Local Sales.