Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

rfPIC12F675K

Status: In Production

Features:

  • 128 bytes of EEPROM Data Memory
  • Programmable pull-up resistors
  • ICD support
  • 4 oscillator selections including 4 MHz RC oscillator with programmable calibration and Power-on Reset
  • up to 10dBm transmit output power
  • up to 40kbps data rate
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Buy Now

Device Overview

Summary

The rfPIC12F675 devices pack Microchip's powerful yet easy-to-program PICmicro® microcontroller architecture and a 315 MHz ASK/FSK RF transmitter into a 20-pin package. In addition, it features a 4 channel 10-bit Analog-to-Digital (A/D) converter, one Comparator channel, and 128 bytes of EEPROM memory. The devices offer field re-programmability, small package outline, and low external component count to fit the most space-constrained applications.

Additional Features
    • 128 bytes of EEPROM Data Memory
    • Programmable pull-up resistors
    • ICD support
    • 4 oscillator selections including 4 MHz RC oscillator with programmable calibration and Power-on Reset
    • up to 10dBm transmit output power
    • up to 40kbps data rate
Parametrics
Name
Value
Data Rate Kbps
40
Freq. Range
290 to 350
Output Power dBM
10
ICSP
Yes
Programmable Memory Bytes
1792
Modulation
FSK/OOK
Digital Timer
1
Op. Voltage (V)
2.0 to 5.5
IO Pins
6
Watch Dog Timer
1
Programmable Memory Words
1024 x 12
Oscillator Max Speed
20

Documents

Jump to:

Data Sheet

Programming Specification

PCN document

08/02/2016
15KB

Brochures

06/28/2012
1437KB

Development Environment

  • Programmers
Programmers
MPLAB PM3 Universal Device Programmer
MPLAB PM3 Universal Device Programmer ( DV007004 )

The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

  • Socket: AC164307   PartNo: RFPIC12F675K (20SS)
Learn More
Add To Cart

Similar Devices

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
RFPIC12F675KT-I/SS
0.164200
0.416250
20
SSOP
.209in
Matte Tin
e3
RFPIC12F675K-I/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy