Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

24LCS21

1Kb I2C Serial EEPROM for DDC1™/DDC2™ Monitor Identification

Status: Not Recommended for new designs

Overview
Documents
Development Environment
Similar Devices
RoHS Information
Buy Now

Device Overview

Please consider this device 24LCS21A

Parametrics
Name
Value
Density
1K bits (x8)
Op. Volt Range (V)
2.5 to 5.5
Max. Clock Freq.
400 kHz

Documents

Jump to:

Supporting Collateral


Development tools data is currently unavailable.

Similar Devices

Product
Memory Size
Memory Speed
Package
Price 5K
 
400 kHz
PDIP-8, SOIC-8
$0.29
 
400 kHz
 
 

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
24LCS21A/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
24LCS21A-I/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
24LCS21AT/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
24LCS21AT-I/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
24LCS21A/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
24LCS21A-I/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy