Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

24AA32

Status: End of Life

Overview
Documents
Development Environment
Similar Devices
RoHS Information
Buy Now

Device Overview

Please consider this device 24AA65

Parametrics
Name
Value
Density
2K bits (x8)
Op. Volt Range (V)
1.7 to 5.5
Max. Clock Freq.
400 kHz
Page Size (bytes)
32
Write Protect
Whole Array
Temp Range (°C)
-40°C to +85°C
Endurance
1,000,000

Documents

Jump to:

Reference Manual

Product Line Card

Brochures

Video

Webinars

01/27/2010
31187KB
01/27/2010
38593KB
01/27/2010
33683KB

Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
Serial EEPROM PIM PICtail Pack
Serial EEPROM PIM PICtail Pack ( AC243003 )

The Serial EEPROM PIM PICtail™ Modules are a series of boards designed around Microchip Serial EEPROM devices. The boards are designed to interface with the PICtail Plus connector as well as the MPLAB® Starter Kit for Serial Memory Products and the PICkit™ 2, allowing you to get started right out of the box.

Learn More
Add To Cart
dsPICDEM MCHV-2 Development System
dsPICDEM MCHV-2 Development System ( DM330023-2 )

The Microchip dsPICDEM™ MCHV-2 Development System is intended to aid the user in the rapid evaluation and development of a wide variety of motor control applications using a dsPIC® Digital Signal Controller (DSC). This development system is targeted to control Brushless DC (BLDC) motors, Permanent Magnet Synchronous Motors (PMSM), and AC Induction Motors (ACIM) in sensor or sensorless...

Learn More
Add To Cart
MPLAB Starter Kit for Memory Products
MPLAB Starter Kit for Memory Products ( DV243003 )

Designers of Serial EEPROM applications can enjoy the increased productivity, reduced time to market and rock-solid design that only a well thought out development system can provide. Microchip's MPLAB® Starter Kit for Serial Memory Products includes everything necessary to quickly develop a robust and reliable Serial EEPROM design, and greatly reduces the time required for system integration...

Learn More
Add To Cart

Similar Devices

Product
Memory Size
Memory Speed
Package
Price 5K
2K
400 kHz
DFN-8, MSOP-8, PDIP-8, SC70-5, SOIC-8, SOT-23-5, TDFN-8, TSSOP-8
$0.16
2K
400 kHz
DFN-8, MSOP-8, PDIP-8, SOIC-8, TDFN-8, TSSOP-8
$0.20
2K
400 kHz
MSOP-8, PDIP-8, SOIC-8, TDFN-8, TSSOP-8
$0.20
2K
400 kHz
DFN-8, MSOP-8, PDIP-8, SOIC-8, SOT-23-6, TDFN-8, TSSOP-8
$0.19
2K
400 kHz
SOIC-8, SOT-23-6
$0.21
2 Kb
400 kHz
SOIC-8, SOT-23-6
$0.21
2 Kb
400 kHz
PDIP-8, SOIC-8, SOT-23-6
$0.20
2kb
400 kHz
SOIC-8, SOT-23-5
$0.18
2Kb
400 kHz
SOIC-8, SOT-23-5
$0.18
2K
400 kHz
MSOP-8, PDIP-8, SC70-5, SOIC-8, SOT-23-5, TDFN-8, TSSOP-8
$0.16
2Kb
400 kHz
PDIP-8, SOIC-8, SOT-23-5
$0.17
2K
400 kHz
DFN-8, MSOP-8, PDIP-8, SOIC-8, TDFN-8, TSSOP-8
$0.20
1K
1 MHz
MSOP-8, PDIP-8, SOIC-8, SOT-23-5, TSSOP-8, UDFN-8
 
2K
400 kHz
DFN-8, MSOP-8, PDIP-8, SOIC-8, TDFN-8, TSSOP-8
$0.20
2K
1000 kHz
MSOP-8, PDIP-8, SOIC 150mil-8, SOIC-8, TDFN-8, TSSOP-8
$0.20
2K
400 kHz
DFN-8, MSOP-8, PDIP-8, SOIC-8, SOT-23-6, TDFN-8, TSSOP-8
$0.19
2K
400 kHz
DFN-8, MSOP-8, PDIP-8, SC70-5, SOIC-8, SOT-23-5, TDFN-8, TSSOP-8
$0.16
2K
400 kHz
MSOP-8, PDIP-8, SC70-5, SOIC-8, SOT-23-5, TDFN-8, TSSOP-8
$0.16
2K
400 kHz
PDIP-8, SOIC-8
$0.29
2K
400 kHz
PDIP-8, SOIC-8
$0.29
2K
400 kHz
MSOP-8, PDIP-8, SOIC-8, TDFN-8, TSSOP-8
$0.34
2K
400 kHz
MSOP-8, PDIP-8, SOIC-8, TDFN-8, TSSOP-8
$0.34
2K
400 kHz
MSOP-8, PDIP-8, SOIC 150mil-8, SOIC-8, SOT-23-6, TDFN-8, TSSOP-8
$0.33
 
1 MHz
WLCSP-4
$0.19

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
24AA32A-I/SM
0.124400
0.266667
8
SOIJ
.208in
Matte Tin
e3
24AA32A/SM
0.124400
0.266667
8
SOIJ
.208in
Matte Tin
e3
24AA32AT/SM
0.124400
0.379048
8
SOIJ
.208in
Matte Tin
e3
24AA32AT-I/SM
0.124400
0.379048
8
SOIJ
.208in
Matte Tin
e3
24AA32AT-I/CS16K
0.005000
0.200000
5
CSP
Varies
SAC
e1
24AA32AF-I/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
24AA32AFT-I/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
24AA32A-I/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
24AA32AT-I/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
24AA32AT-I/MC
0.015600
0.130606
8
DFN
2x3x0.9mm
Matte Tin
e3
24AA32AT-I/MCB27
0.015600
0.130606
8
DFN
2x3x0.9mm
Matte Tin
e3
24AA32AFT-I/MNY
0.014300
0.248485
8
TDFN
2x3x0.8mm
NiPdAu
e4
24AA32AT-I/MNY
0.014300
0.248485
8
TDFN
2x3x0.8mm
NiPdAu
e4
24AA32AF-I/ST
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
24AA32AFT-I/ST
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
24AA32A-I/ST
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
24AA32AT-I/ST
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
24AA32AX-I/ST
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
24AA32AXT-I/ST
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
24AA32AT-E/ST16KVAO
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
24AA32AF-I/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
24AA32AFT-I/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
24AA32A-I/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
24AA32A-I/SNRVE
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
24AA32AT-I/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
24AA32AT-I/SNRVE
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
24AA32AFT-I/OT
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
24AA32AT-I/OT
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
24AA32AF-I/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
24AA32A-I/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy