Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PIC18F4439

Status: Not Recommended for new designs

Features:

  • 2 PWM 10-Bit
  • 40 MHz Max. Speed
  • Motor Control Kernel
  • Self-Programming
  • ICD
  • 8x8 Multiplier, 256 Bytes EEPROM, In-Circuit Debugging
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Buy Now

Device Overview

Summary

The PIC18F4439 merges all the advantages of the PIC18F architecture and the flexibility of Flash program memory with a sophisticated motor control kernel targeted for single phase induction motor control applications. The PIC18F4439 also features a C compiler-friendly development environment, 256 bytes of EEPROM, Self-programming, an ICD, 2 PWMs, 8 channels of 10-bit Analog-to-Digital (A/D) converter, the synchronous serial port can be configured as either 3-wire Serial Peripheral Interface (SPI™) or the 2-wire Inter-Integrated Circuit (I²C™) bus and Addressable Universal Asynchronous Receiver Transmitter (AUSART). All of these features coupled with the motor control kernel are packed into 40- and 44-pin packages and are ideal for the most demanding requirements of today's cost sensitive single phase motor control designs.

Please consider this device PIC18F4431

Additional Features
    • 2 PWM 10-Bit
    • 40 MHz Max. Speed
    • Motor Control Kernel
    • Self-Programming
    • ICD
    • 8x8 Multiplier, 256 Bytes EEPROM, In-Circuit Debugging
Parametrics
Name
Value
Program Memory Type
Flash
Program Memory Size (KB)
12
CPU Speed (MIPS/DMIPS)
10
SRAM Bytes
640
Data EEPROM/HEF (bytes)
256
Digital Communication Peripherals
1-UART, 1-SPI, 1-I2C1-MSSP(SPI/I2C)
Timers
1 x 8-bit, 3 x 16-bit
ADC Input
8 ch, 10-bit
Temperature Range (C)
-40 to 125
Operating Voltage Range (V)
2 to 5.5
Pin Count
40

Documents

Jump to:

Data Sheet

02/05/2013
2705KB

Errata

Migration Guide

Programming Specification

Brochures

Product Line Card

Product Line Documents

Getting Started

11/18/2003
149KB

Brochures

Tips and Tricks

User Guides


Development tools data is currently unavailable.

Similar Devices

Product
Pins
Flash (KB)
RAM (B)
Price 5K
Notes
28
12
640
$4.30
 
28
24
1,408
$4.68
 
40
12
640
$4.78
 
40
24
1,408
$5.18
 

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
PIC18F4439-I/PT
0.273300
1.187500
44
TQFP
10x10x1mm
Matte Tin
e3
PIC18F4439-I/P
6.500000
10.600000
40
PDIP
.600in
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy