Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PIC18F258

Status: Not Recommended for new designs

Features:

  • 10-Bit PWM
  • 40 MHz Max. Speed
  • Full CAN 2.0B Active 3Tx Buffers
  • 2RX Buffers
  • 6 Full Acceptance Filters
  • ICD
  • Self-Programming
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Buy Now

Device Overview

Please consider this device PIC18F2580

Additional Features
    • 10-Bit PWM
    • 40 MHz Max. Speed
    • Full CAN 2.0B Active 3Tx Buffers
    • 2RX Buffers
    • 6 Full Acceptance Filters
    • ICD
    • Self-Programming
Parametrics
Name
Value
Program Memory Type
Flash
Program Memory Size (KB)
32
CPU Speed (MIPS/DMIPS)
10
SRAM Bytes
1,536
Data EEPROM/HEF (bytes)
256
Digital Communication Peripherals
1-UART, 1-SPI, 1-I2C1-MSSP(SPI/I2C)
Capture/Compare/PWM Peripherals
1 Input Capture, 1 CCP,
Timers
1 x 8-bit, 3 x 16-bit
ADC Input
5 ch, 10-bit
Number of CAN Modules
1 CAN
Temperature Range (°C)
-40 to 125
Operating Voltage Range (V)
2 to 5.5
Pin Count
28

Documents

Jump to:

Data Sheet

Migration Guide

Programming Specification

Brochures

Product Line Card

Product Line Documents

Getting Started

11/18/2003
149KB

Brochures

Product Brief

Tips and Tricks

Development Environment

  • Emulators & Debuggers
  • Programmers
Emulators & Debuggers
MPLAB PICkit 4 In-Circuit Debugger
MPLAB PICkit 4 In-Circuit Debugger ( PG164140 )

Fast programming, increased functionality, at the same price as its predecessor.


The MPLAB® PICkit™ 4 In-Circuit Debugger/Programmer allows fast and easy debugging and programming of PIC®, dsPIC®, AVR, SAM and CEC flash microcontrollers, using the powerful graphical user interface of MPLAB X Integrated Development Environment (IDE), version 4.15. The MPLAB

...

Learn More
Add To Cart
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® and SAM Microcontrollers (MCUs), dsPIC® Digital Signal Controllers (DSCs), and CEC flash microcontrollers. This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield

...

Learn More
Add To Cart
PICkit 3 In-Circuit Debugger
PICkit 3 In-Circuit Debugger ( PG164130 )
(Not Recommended for new design)

The PICkit 3 is not recommended for new designs and no new device support will be added to it as of June 1, 2019. For new designs, please see the MPLAB PICKit 4.

Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to

...

Learn More
Add To Cart
MPLAB ICD 3 In-Circuit Debugger
MPLAB ICD 3 In-Circuit Debugger ( DV164035 )
(Not Recommended for new design)

 The MPLAB ICD 3 is a mature product and no new device support will be added to it as of June 1, 2019. For new designs, consider using the MPLAB ICD 4 (DV164045)

MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for

...

Learn More
Add To Cart
MPLAB REAL ICE PROBE KIT
MPLAB REAL ICE PROBE KIT ( DV244005 )
(Not Recommended for new design)

 

Not recommended for new designs and no new device support will be added to it as of June 1, 2019. For new designs, please consider the MPLAB ICD 4 (DV164045).

MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for

...

Debug Features:
I/O Port Trace:True (Requires Compiler Support)
SPI Trace:True (Requires Compiler Support)


Learn More
Add To Cart
Programmers
MPLAB PICkit 4 In-Circuit Debugger
MPLAB PICkit 4 In-Circuit Debugger ( PG164140 )

Fast programming, increased functionality, at the same price as its predecessor.


The MPLAB® PICkit™ 4 In-Circuit Debugger/Programmer allows fast and easy debugging and programming of PIC®, dsPIC®, AVR, SAM and CEC flash microcontrollers, using the powerful graphical user interface of MPLAB X Integrated Development Environment (IDE), version 4.15. The MPLAB

...

Learn More
Add To Cart
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® and SAM Microcontrollers (MCUs), dsPIC® Digital Signal Controllers (DSCs), and CEC flash microcontrollers. This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield

...

Learn More
Add To Cart
PICkit 3 In-Circuit Debugger
PICkit 3 In-Circuit Debugger ( PG164130 )
(Not Recommended for new design)

The PICkit 3 is not recommended for new designs and no new device support will be added to it as of June 1, 2019. For new designs, please see the MPLAB PICKit 4.

Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to

...

Learn More
Add To Cart
MPLAB PM3 Universal Device Programmer
MPLAB PM3 Universal Device Programmer ( DV007004 )

The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

Learn More
Add To Cart
MPLAB ICD 3 In-Circuit Debugger
MPLAB ICD 3 In-Circuit Debugger ( DV164035 )
(Not Recommended for new design)

 The MPLAB ICD 3 is a mature product and no new device support will be added to it as of June 1, 2019. For new designs, consider using the MPLAB ICD 4 (DV164045)

MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for

...

Learn More
Add To Cart
MPLAB REAL ICE PROBE KIT
MPLAB REAL ICE PROBE KIT ( DV244005 )
(Not Recommended for new design)

 

Not recommended for new designs and no new device support will be added to it as of June 1, 2019. For new designs, please consider the MPLAB ICD 4 (DV164045).

MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for

...

Learn More
Add To Cart

Similar Devices

Product
Pins
Flash (KB)
RAM (B)
Price 5K
Notes
28
16
768
$5.15
 
28
32
1,536
$5.61
 
40
16
768
$5.28
 
40
32
1,536
$5.69
 

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
PIC18F2580T-E/ML
0.101600
0.418750
28
QFN-S
6x6x0.9mm
Matte Tin
e3
PIC18F2580-I/ML
0.101600
0.163934
28
QFN-S
6x6x0.9mm
Matte Tin
e3
PIC18F2580-E/ML
0.101600
0.163934
28
QFN-S
6x6x0.9mm
Matte Tin
e3
PIC18F2580T-I/ML
0.101600
0.418750
28
QFN-S
6x6x0.9mm
Matte Tin
e3
PIC18F2580T-I/MLVAO
0.101600
0.418750
28
QFN-S
6x6x0.9mm
Matte Tin
e3
PIC18F2580-E/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
PIC18F2580-E/SOVAO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
PIC18F2580-I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
PIC18F2580-I/SOVAO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
PIC18F2580T-E/SOVAO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
PIC18F2580T-I/SO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
PIC18F2580T-I/SOVAO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
PIC18F2585-E/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
PIC18F2585-H/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
PIC18F2585-I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
PIC18F2585T-I/SO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
PIC18F258-E/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
PIC18F258-I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
PIC18F258T-I/SO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
PIC18F2580-E/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
PIC18F2580-I/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
PIC18F2585-E/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
PIC18F2585-H/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
PIC18F2585-I/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
PIC18F258-E/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
PIC18F258-I/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy