Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PIC18C658

Status: Not Recommended for new designs

Features:

  • Full CAN2.0B, 3 transmit buffers, 2 receive buffers, 6 acceptance filters, 2 filter masks, 2 Capture/Compare, 8x8 Multiplier, PSP
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Buy Now

Device Overview

Summary

A newer device is available. Please consider PIC18F6585.

Please consider this device PIC18F6585

Additional Features
Full CAN2.0B, 3 transmit buffers, 2 receive buffers, 6 acceptance filters, 2 filter masks, 2 Capture/Compare, 8x8 Multiplier, PSP
Parametrics
Name
Value
Program Memory Type
OTP
Program Memory Size (KB)
32
CPU Speed (MIPS/DMIPS)
10
SRAM Bytes
1,536
Digital Communication Peripherals
1-UART, 1-SPI, 1-I2C1-MSSP(SPI/I2C)
Capture/Compare/PWM Peripherals
2 Input Capture, 2 CCP,
Timers
1 x 8-bit, 3 x 16-bit
ADC Input
12 ch, 10-bit
Number of Comparators
2
Number of CAN Modules
1 CAN
Temperature Range (°C)
-40 to 125
Operating Voltage Range (V)
2.5 to 5.5
Pin Count
64

Documents

Jump to:

Data Sheet

04/01/2003
6447KB

Programming Specification

Brochures

Product Line Card

Product Line Documents

Getting Started

11/18/2003
149KB

Brochures

Tips and Tricks

Development Environment

  • Programmers
Programmers
MPLAB PM3 Universal Device Programmer
MPLAB PM3 Universal Device Programmer ( DV007004 )

The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

Learn More
Add To Cart

Similar Devices

Product
Pins
Flash (KB)
RAM (B)
Price 5K
Notes
64
32
1,536
$7.68
 
80
32
1,536
$8.90
 

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
PIC18C658-E/PT
0.286700
2.487500
64
TQFP
10x10x1mm
Matte Tin
e3
PIC18C658-I/PT
0.286700
2.487500
64
TQFP
10x10x1mm
Matte Tin
e3
PIC18C658-I/L
4.880000
7.157895
68
PLCC
24.2x24.2x4.4mm
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy