Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PIC18C601

Status: Not Recommended for new designs

Features:

  • 256 K byte of External Memory Addressing, Bootloader RAM
  • PWM 10-Bit=2
  • 25 MHz Max. Speed
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Buy Now

Device Overview

Summary

This powerful 6.25 MIPS (160 nanosecond instruction execution) yet easy-to-program (only 77 single word instructions) CMOS-based ROMless 8-bit microcontroller packs Microchip's powerful PIC® architecture into an 64- or 68-pin package and is upwards compatible with the PIC16C5X, PIC12CXXX, PIC16CXX and PIC17CXX devices and thus providing a seamless migration path of software code to higher levels of hardware integration while offering the customer the flexibility to add external FLASH or EPROM program memory. This allows the customer to expand and fit the program/data memory to their specific application. The PIC18C601 features a 'C' compiler friendly development environment, External Memory Addressing to 256K Bytes, 2 capture/compare/PWM functions, 8 channels of 10-bit Analog-to-Digital (A/D) converter, the synchronous serial port can be configured as either 3-wire Serial Peripheral Interface (SPI™) or the 2-wire Inter-Integrated Circuit (I²C™) bus and Addressable Universal Asynchronous Receiver Transmitter (AUSART). All of these features make it ideal for manufacturing equipment, instrumentation and monitoring, data acquisition, power conditioning, environmental monitoring, telecom and consumer audio/video applications.

Please consider this device PIC18F66J11

Additional Features
  • 256 K byte of External Memory Addressing, Bootloader RAM
  • PWM 10-Bit=2
  • 25 MHz Max. Speed
Parametrics
Name
Value
Program Memory Type
OTP
CPU Speed (MIPS/DMIPS)
6.25
SRAM Bytes
1,536
Digital Communication Peripherals
1-UART, 1-SPI, 1-I2C1-MSSP(SPI/I2C)
Capture/Compare/PWM Peripherals
2 Input Capture, 2 CCP,
Timers
1 x 8-bit, 3 x 16-bit
ADC Input
8 ch, 10-bit
Temperature Range (°C)
-40 to 85
Operating Voltage Range (V)
2 to 5.5
Pin Count
64

Documents

Jump to:

Data Sheet

02/05/2013
7214KB

Programming Specification

Brochures

Product Line Card

Product Line Documents

Brochures

Tips and Tricks

User Guides

Development Environment

  • Programmers
Programmers
MPLAB PM3 Universal Device Programmer
MPLAB PM3 Universal Device Programmer ( DV007004 )

The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

Learn More
Add To Cart

Similar Devices

Product
Pins
Flash (KB)
RAM (B)
Price 5K
Notes
64
0
1,536
$3.29
 
64
0
1,536
$3.98
 

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
PIC18C601-I/PT
0.286700
2.487500
64
TQFP
10x10x1mm
Matte Tin
e3
PIC18C601-I/L
4.880000
7.157895
68
PLCC
24.2x24.2x4.4mm
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy