Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PIC18C252

Status: Not Recommended for new designs

Features:

  • Programmable Brown-Out, Programmable low voltage detect, Phase-Locked Loop (PLL), 8x8 Multiplier, 2 Capture/Compare
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Buy Now

Device Overview

Summary

A newer device is available. Please consider PIC18F252. This powerful 10 MIPS (100 nanosecond instruction execution) yet easy-to-program (only 77 single word instructions) CMOS OTP-based 8-bit microcontroller packs Microchip's powerful PIC® architecture into an 28-pin package and is upwards compatible with the PIC16C5X, PIC12CXXX, PIC16CXX and PIC17CXX devices and thus providing a seamless migration path of software code to higher levels of hardware integration. PIC18C252 features a 'C' compiler friendly development environment, 2 capture/compare/PWM functions, 5 channels of 10-bit Analog-to-Digital (A/D) converter, the synchronous serial port can be configured as either 3-wire Serial Peripheral Interface (SPI™) or the 2-wire Inter-Integrated Circuit (I²C™) bus and Addressable Universal Asynchronous Receiver Transmitter (AUSART). All of these features make it ideal for manufacturing equipment, instrumentation and monitoring, data acquisition, power conditioning, environmental monitoring, telecom and consumer audio/video applications.

Please consider this device PIC18F2520

Additional Features
Programmable Brown-Out, Programmable low voltage detect, Phase-Locked Loop (PLL), 8x8 Multiplier, 2 Capture/Compare
Parametrics
Name
Value
Program Memory Type
OTP
Program Memory Size (KB)
32
CPU Speed (MIPS/DMIPS)
10
SRAM Bytes
1,536
Digital Communication Peripherals
1-UART, 1-SPI, 1-I2C1-MSSP(SPI/I2C)
Capture/Compare/PWM Peripherals
2 Input Capture, 2 CCP,
Timers
1 x 8-bit, 3 x 16-bit
ADC Input
5 ch, 10-bit
Temperature Range (°C)
-40 to 125
Operating Voltage Range (V)
2.5 to 5.5
Pin Count
28

Documents

Jump to:

Data Sheet

Programming Specification

Brochures

Product Line Card

Product Line Documents

Getting Started

11/18/2003
149KB

Brochures

Tips and Tricks

User Guides

Development Environment

  • Programmers
Programmers
MPLAB PM3 Universal Device Programmer
MPLAB PM3 Universal Device Programmer ( DV007004 )

The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

Learn More
Add To Cart

Similar Devices

Product
Pins
Flash (KB)
RAM (B)
Price 5K
Notes
28
16
512
$4.73
 
28
32
1,536
$5.14
 
40
16
512
$4.93
 
40
32
1,536
$5.33
 

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
PIC18C252-I/SPREL
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
PIC18C252-I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
PIC18C252-I/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy