Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PIC17C42A

Status: Not Recommended for new designs

Overview
Documents
Development Environment
Similar Devices
RoHS Information
Buy Now

Device Overview

Summary

A newer device is available. Please consider PIC18F4220. This powerful 8.25 MIPS (121 nanosecond instruction execution) yet easy-to-program (only 58 single word instructions) CMOS OTP-based 8-bit microcontroller packs Microchip's powerful PIC® architecture into an 40- or 44-pin package and is upwards compatible with the PIC16C5X, PIC12CXXX and PIC16CXX devices. PIC17C42A features additional timers, 2 capture functions, 2 PWM functions, External Memory Addressing, and a Universal Asynchronous Receiver Transmitter (USART). All of these features make it ideal for demanding real-time embedded control applications from precise motor control and industrial control to automotive, instrumentation and telecom applications.

Please consider this device PIC18F4220

Parametrics
Name
Value
Program Memory Type
OTP
CPU Speed (MIPS/DMIPS)
8.25
SRAM Bytes
232
Digital Communication Peripherals
1-UART,
Timers
2 x 8-bit, 2 x 16-bit
Temperature Range (°C)
-40 to 85
Operating Voltage Range (V)
2.5 to 6
Pin Count
40

Documents

Jump to:

Data Sheet

Errata

Programming Specification

Brochures

Product Line Card

Brochures

Tips and Tricks

User Guides


Development tools data is currently unavailable.

Similar Devices

Product
Pins
Flash (KB)
RAM (B)
Price 5K
Notes
40
0
232
$5.73
 
40
0
454
$6.47
 
40
0
454
$8.01
 

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
PIC17C42A-33/P
6.500000
10.600000
40
PDIP
.600in
Matte Tin
e3
PIC17C42A-16/PQ
0.485400
3.895833
44
MQFP
10x10x2mm
Matte Tin
e3
PIC17C42A-16I/PQ
0.485400
3.895833
44
MQFP
10x10x2mm
Matte Tin
e3
PIC17C42A-25/PQ
0.485400
3.895833
44
MQFP
10x10x2mm
Matte Tin
e3
PIC17C42A-16/L
2.375500
3.703704
44
PLCC
16.6x16.6x4.4mm
Matte Tin
e3
PIC17C42A-25/L
2.375500
3.703704
44
PLCC
16.6x16.6x4.4mm
Matte Tin
e3
PIC17C42A-25I/L
2.375500
3.703704
44
PLCC
16.6x16.6x4.4mm
Matte Tin
e3
PIC17C42A-16/P
6.500000
10.600000
40
PDIP
.600in
Matte Tin
e3
PIC17C42A-25/P
6.500000
10.600000
40
PDIP
.600in
Matte Tin
e3
PIC17C42A-33I/P
6.500000
10.600000
40
PDIP
.600in
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy