Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PIC17C42

Status: End of Life

Overview
Documents
Development Environment
RoHS Information
Buy Now

Device Overview

Please consider this device PIC17C42A

Documents

Jump to:

Data Sheet

Errata

Programming Specification

Brochures

Product Line Card

Brochures

Tips and Tricks

User Guides


Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
PIC17C42A-33/P
6.500000
10.600000
40
PDIP
.600in
Matte Tin
e3
PIC17C42A-16/PQ
0.485400
3.895833
44
MQFP
10x10x2mm
Matte Tin
e3
PIC17C42A-16I/PQ
0.485400
3.895833
44
MQFP
10x10x2mm
Matte Tin
e3
PIC17C42A-25/PQ
0.485400
3.895833
44
MQFP
10x10x2mm
Matte Tin
e3
PIC17C42A-16/L
2.375500
3.703704
44
PLCC
16.6x16.6x4.4mm
Matte Tin
e3
PIC17C42A-25/L
2.375500
3.703704
44
PLCC
16.6x16.6x4.4mm
Matte Tin
e3
PIC17C42A-25I/L
2.375500
3.703704
44
PLCC
16.6x16.6x4.4mm
Matte Tin
e3
PIC17C42A-16/P
6.500000
10.600000
40
PDIP
.600in
Matte Tin
e3
PIC17C42A-25/P
6.500000
10.600000
40
PDIP
.600in
Matte Tin
e3
PIC17C42A-33I/P
6.500000
10.600000
40
PDIP
.600in
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy