Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PIC16HV540

Status: In Production

Features:

  • Internal voltage regulator Operating range from 3.5V to 15V 4 Regulated (3 or 5V) I/O''s and 8 high-voltage(15V) I/Os 4 deep stack 5 I/O with wake-up on pin change Power-on Reset (POR)
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add To Cart

Device Overview

Additional Features
Internal voltage regulator
Operating range from 3.5V to 15V
4 Regulated (3 or 5V) I/O's and 8 high-voltage(15V) I/Os
4 deep stack
5 I/O with wake-up on pin change
Power-on Reset (POR)
Parametrics
Name
Value
Program Memory Type
OTP
Program Memory Size (KB)
1.5
CPU Speed (MIPS/DMIPS)
5
SRAM (KB)
25
Digital Communication Peripherals
1-UART, 1-SPI, 1-I2C
Timers
1 x 8-bit
Temperature Range (°C)
-40 to 85
Operating Voltage Range (V)
3.5 to 15
Pin Count
18

Documents

Jump to:

Data Sheets

Development Environment

  • Programmers
  • Demo & Evaluation Boards
Programmers
MPLAB PM3 Universal Device Programmer
MPLAB PM3 Universal Device Programmer ( DV007004 )

The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

  • Socket: AC164301   PartNo: PIC16HV540 (18P)
  • Socket: AC164307   PartNo: PIC16HV540 (20SS)
  • Socket: AC164302   PartNo: PIC16HV540 (18SO)
Learn More
Add To Cart
Demo & Evaluation Boards
Explorer 8 Development Kit
Explorer 8 Development Kit ( DM160228 )

Summary
The Explorer 8 Development Kit is a full-featured development board and platform for 8-bit PIC® microcontrollers. This kit is a versatile development solution, featuring several options for external sensors, off-board communication and human interface. Additionally, it offers ample room for expansion, making it an excellent solution for developers and engineers looking for a...

Learn More
Add To Cart

Similar Devices

Product
Pins
Flash (KB)
RAM (B)
Price 5K
Notes
18
1.5
25
$1.27
 

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
PIC16HV540-20/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
PIC16HV540-20I/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
PIC16HV540-20/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
PIC16HV540-20I/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
PIC16HV540-04/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
PIC16HV540-04I/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
PIC16HV540-04I/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
PIC16HV540-04/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
PIC16HV540-20/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
PIC16HV540-20I/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy