Microchip logo
Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PIC16F83

Status: Not Recommended for new designs

Overview
Documents
Development Environment
Similar Devices
RoHS Information
Buy Now

Device Overview

Summary

A newer version of this device is available. Please consider PIC16F84A.

Please consider this device PIC16F84A

Parametrics
Name
Value
Program Memory Type
Flash
Program Memory Size (KB)
0.875
CPU Speed (MIPS/DMIPS)
5
SRAM Bytes
36
Data EEPROM/HEF (bytes)
64
Digital Communication Peripherals
1-SPI, 1-I2C
Timers
1 x 8-bit
Temperature Range (C)
-40 to 85
Operating Voltage Range (V)
2 to 6
Pin Count
18

Documents

Jump to:

Data Sheet

Errata

Migration Guide

Product Line Card

Reference Manual

Download All
10/15/2004
95KB

Brochures

Tips and Tricks

User Guides

Development Environment

  • Programmers
Programmers
PICkit 3 In-Circuit Debugger
PICkit 3 In-Circuit Debugger ( PG164130 )
(Not Recommended for new design)

The PICkit 3 is not recommended for new designs. For new designs, please see the MPLAB PICKit 4.

Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit

...

Learn More
Add To Cart
MPLAB PM3 Universal Device Programmer
MPLAB PM3 Universal Device Programmer ( DV007004 )

The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

  • Socket: AC164301   PartNo: PIC16F83 (18P)
  • Socket: AC164302   PartNo: PIC16F83 (18SO)
Learn More
Add To Cart
MPLAB ICD 3 In-Circuit Debugger
MPLAB ICD 3 In-Circuit Debugger ( DV164035 )
(Not Recommended for new design)

 The MPLAB ICD 3 is a mature product. For new designs, consider using the MPLAB ICD 4 (DV164045)

MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller

...

Learn More
Add To Cart
MPLAB REAL ICE PROBE KIT
MPLAB REAL ICE PROBE KIT ( DV244005 )
(Not Recommended for new design)

MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
The MPLAB REAL ICE probe is

...

Learn More
Add To Cart

Similar Devices

Product
Pins
Flash (KB)
RAM (B)
Price 5K
Notes
18
0.875
36
$3.49
 
18
1.75
68
$4.05
 

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
PIC16F83-04/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
PIC16F83-10/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
PIC16F83-04/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
PIC16F83-04I/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy

Grid
View
Table
View
Filter:
Apply
Clear
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy