Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PIC16F819

Status: In Production

Features:

  • 1 PWM 10-bit
  • 8 MHz Internal Oscillator
  • ICD
  • 256 bytes of EEPROM data memory
  • Capture/Compare
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Buy Now

Device Overview

Summary

This powerful (200 nanosecond instruction execution) yet easy–to-program (only 35 single word instructions) CMOS Flash-based 8-bit microcontroller packs Microchip’s powerful PIC® architecture into an 18-pin package and is upwards compatible with the PIC16C7x, PIC16C62xA, PIC16C5X and PIC12CXXX devices. The PIC16F819 features 8MHz internal oscillator, 256 bytes of EEPROM data memory, a capture/compare/PWM, a synchronous serial port that can be configured as either 3-wire Serial Peripheral Interface (SPI™) or the 2-wire Inter-Integrated Circuit (I²C™) bus and 5 channels of 10-bit Analog-to-Digital (A/D) converter that make it ideal for advantage analog / integrated level applications in automotive, industrial, appliances and consumer applications.

Additional Features
    • 1 PWM 10-bit
    • 8 MHz Internal Oscillator
    • ICD
    • 256 bytes of EEPROM data memory
    • Capture/Compare
Parametrics
Name
Value
Program Memory Type
Flash
Program Memory Size (KB)
3.5
CPU Speed (MIPS/DMIPS)
5
SRAM Bytes
256
Data EEPROM/HEF (bytes)
256
Digital Communication Peripherals
1-SPI, 1-I2C1-SSP(SPI/I2C)
Capture/Compare/PWM Peripherals
1 Input Capture, 1 CCP,
Timers
2 x 8-bit, 1 x 16-bit
ADC Input
5 ch, 10-bit
Temperature Range (C)
-40 to 125
Operating Voltage Range (V)
2 to 5.5
Pin Count
18

Documents

Jump to:

Data Sheet

02/05/2013
2357KB

Programming Specification

Product Line Card

Reference Manual

Download All
10/15/2004
95KB

Brochures

Development Environment

  • Demo & Evaluation Boards
  • Emulators & Debuggers
  • Programmers
  • Application Examples
Demo & Evaluation Boards
Explorer 8 Development Kit
Explorer 8 Development Kit ( DM160228 )

Summary
The Explorer 8 Development Kit is a full-featured development board and platform for 8-bit PIC® microcontrollers. This kit is a versatile development solution, featuring several options for external sensors, off-board communication and human interface. Additionally, it offers ample room for expansion, making it an excellent solution for developers and engineers looking for a...

Learn More
Add To Cart
Emulators & Debuggers
MPLAB PICkit 4 In-Circuit Debugger
MPLAB PICkit 4 In-Circuit Debugger ( PG164140 )

Fast programming, increased functionality, at the same price as its predecessor.


The MPLAB® PICkit™ 4 In-Circuit Debugger/Programmer allows fast and easy debugging and programming of PIC®, dsPIC®, AVR, SAM and CEC flash microcontrollers, using the powerful graphical user interface of MPLAB X Integrated Development Environment (IDE), version 4.15. The MPLAB

...

Learn More
Add To Cart
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs), dsPIC® Digital Signal Controllers (DSCs), and CEC flash microcontrollers. This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield faster

...

Learn More
Add To Cart
PICkit 3 In-Circuit Debugger
PICkit 3 In-Circuit Debugger ( PG164130 )
(Not Recommended for new design)

The PICkit 3 is not recommended for new designs. For new designs, please see the MPLAB PICKit 4.

Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit

...

Learn More
Add To Cart
MPLAB ICD 3 In-Circuit Debugger
MPLAB ICD 3 In-Circuit Debugger ( DV164035 )
(Not Recommended for new design)

 The MPLAB ICD 3 is a mature product. For new designs, consider using the MPLAB ICD 4 (DV164045)

MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller

...

Learn More
Add To Cart
MPLAB REAL ICE PROBE KIT
MPLAB REAL ICE PROBE KIT ( DV244005 )
(Not Recommended for new design)

MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
The MPLAB REAL ICE probe is

...


Learn More
Add To Cart
Programmers
MPLAB PICkit 4 In-Circuit Debugger
MPLAB PICkit 4 In-Circuit Debugger ( PG164140 )

Fast programming, increased functionality, at the same price as its predecessor.


The MPLAB® PICkit™ 4 In-Circuit Debugger/Programmer allows fast and easy debugging and programming of PIC®, dsPIC®, AVR, SAM and CEC flash microcontrollers, using the powerful graphical user interface of MPLAB X Integrated Development Environment (IDE), version 4.15. The MPLAB

...

Learn More
Add To Cart
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs), dsPIC® Digital Signal Controllers (DSCs), and CEC flash microcontrollers. This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield faster

...

Learn More
Add To Cart
PICkit 3 In-Circuit Debugger
PICkit 3 In-Circuit Debugger ( PG164130 )
(Not Recommended for new design)

The PICkit 3 is not recommended for new designs. For new designs, please see the MPLAB PICKit 4.

Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit

...

Learn More
Add To Cart
MPLAB PM3 Universal Device Programmer
MPLAB PM3 Universal Device Programmer ( DV007004 )

The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

  • Socket: AC164307   PartNo: PIC16F819 (20SS)
Learn More
Add To Cart
MPLAB ICD 3 In-Circuit Debugger
MPLAB ICD 3 In-Circuit Debugger ( DV164035 )
(Not Recommended for new design)

 The MPLAB ICD 3 is a mature product. For new designs, consider using the MPLAB ICD 4 (DV164045)

MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller

...

Learn More
Add To Cart
MPLAB REAL ICE PROBE KIT
MPLAB REAL ICE PROBE KIT ( DV244005 )
(Not Recommended for new design)

MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
The MPLAB REAL ICE probe is

...

Learn More
Add To Cart

Similar Devices

Product
Pins
Flash (KB)
RAM (B)
Price 5K
Notes
18
1.75
128
$1.56
 
18
3.5
256
$1.78
 

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
PIC16F819-I/SSVAO
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
PIC16F819-E/SSVAO
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
PIC16F819T-I/SS
0.164200
0.416250
20
SSOP
.209in
Matte Tin
e3
PIC16F819T-I/SSTSL
0.164200
0.416250
20
SSOP
.209in
Matte Tin
e3
PIC16F819T-I/SSVAO
0.164200
0.416250
20
SSOP
.209in
Matte Tin
e3
PIC16F819T-E/SS
0.164200
0.416250
20
SSOP
.209in
Matte Tin
e3
PIC16F819-E/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
PIC16F819-I/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
PIC16F819-I/SSTSL
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
PIC16F819-E/ML
0.101600
0.163934
28
QFN
6x6x0.9mm
Matte Tin
e3
PIC16F819-I/ML
0.101600
0.163934
28
QFN
6x6x0.9mm
Matte Tin
e3
PIC16F819-I/MLTSL
0.101600
0.163934
28
QFN
6x6x0.9mm
Matte Tin
e3
PIC16F819T-E/ML
0.101600
0.332500
28
QFN
6x6x0.9mm
Matte Tin
e3
PIC16F819T-I/ML
0.101600
0.332500
28
QFN
6x6x0.9mm
Matte Tin
e3
PIC16F819-E/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
PIC16F819-E/SOVAO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
PIC16F819-I/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
PIC16F819-I/SOTSL
0.481000
0.880952
18
SOIC
.300in
Matte Tin
e3
PIC16F819T-E/SO
0.481000
1.000909
18
SOIC
.300in
Matte Tin
e3
PIC16F819T-I/SO
0.481000
1.000909
18
SOIC
.300in
Matte Tin
e3
PIC16F819T-I/SOG
0.481000
1.000909
18
SOIC
.300in
Matte Tin
e3
PIC16F819-E/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
PIC16F819-I/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
PIC16F819-I/PG
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
PIC16F819-I/PREL
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
PIC16F819-I/PTSL
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy