Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PIC16F76

Status: In Production

Features:

  • 2 PWM 10-bit 25mA sink/source per I/O 2 Capture/Compare
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add To Cart

Device Overview

Summary

This powerful (200 nanosecond instruction execution) yet easy-to-program (only 35 single word instructions) CMOS FLASH-based 8-bit microcontroller packs Microchip's powerful PIC® architecture into an 28-pin package and is upwards compatible with the PIC16C5X, PIC12CXXX and PIC16C7X devices. The PIC16F76 features 5 channels of 8-bit Analog-to-Digital (A/D) converter with 2 additional timers, 2 capture/compare/PWM functions and the synchronous serial port can be configured as either 3-wire Serial Peripheral Interface (SPI™) or the 2-wire Inter-Integrated Circuit (I²C™) bus and a Universal Asynchronous Receiver Transmitter (USART). All of these features make it ideal for more advanced level A/D applications in automotive, industrial, appliances and consumer applications.

Additional Features
2 PWM 10-bit
25mA sink/source per I/O
2 Capture/Compare
Parametrics
Name
Value
Program Memory Type
Flash
Program Memory Size (KB)
14
CPU Speed (MIPS/DMIPS)
5
SRAM (KB)
368
Digital Communication Peripherals
1-UART, 1-SPI, 1-I2C1-SSP(SPI/I2C)
Capture/Compare/PWM Peripherals
2 Input Capture, 2 CCP,
Timers
2 x 8-bit, 1 x 16-bit
ADC Input
5 ch, 8-bit
Temperature Range (°C)
-40 to 125
Operating Voltage Range (V)
2 to 5.5
Pin Count
28

Documents

Jump to:

Data Sheets

Development Environment

  • Programmers
  • Demo & Evaluation Boards
  • Code Examples
Programmers
MPLAB PICkit 4 In-Circuit Debugger
MPLAB PICkit 4 In-Circuit Debugger ( PG164140 )

Fast programming, increased functionality, at the same price as its predecessor, the PICkit™ 3.

The MPLAB PICkit 4 now has Programmer-to-Go functionality for 8-bit and 32-bit PIC MCUs. The firmware update comes with MPLAB X IDE v5.25. More to come!


The MPLAB® PICkit™ 4 In-Circuit Debugger/Programmer allows fast and easy debugging and

...

Learn More
Add To Cart
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® and SAM Microcontrollers (MCUs), dsPIC® Digital Signal Controllers (DSCs), and CEC flash microcontrollers. This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield

...

Learn More
Add To Cart
PICkit 3 In-Circuit Debugger
PICkit 3 In-Circuit Debugger ( PG164130 )
(Not Recommended for new design)

The PICkit 3 is not recommended for new designs and no new device support will be added to it as of June 1, 2019. For new designs, please see the MPLAB PICKit 4.

Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to

...

Learn More
MPLAB PM3 Universal Device Programmer
MPLAB PM3 Universal Device Programmer ( DV007004 )

The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

  • Socket: AC164302   PartNo: PIC16F76 (28SO)
  • Socket: AC164301   PartNo: PIC16F76 (28SP)
  • Socket: AC164307   PartNo: PIC16F76 (28SS)
  • Socket: AC164322   PartNo: PIC16F76 (28ML)
Learn More
Add To Cart
MPLAB ICD 3 In-Circuit Debugger
MPLAB ICD 3 In-Circuit Debugger ( DV164035 )
(Not Recommended for new design)

 The MPLAB ICD 3 is a mature product and no new device support will be added to it as of June 1, 2019. For new designs, consider using the MPLAB ICD 4 (DV164045)

MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for

...

Learn More
MPLAB REAL ICE PROBE KIT
MPLAB REAL ICE PROBE KIT ( DV244005 )
(Not Recommended for new design)

 

Not recommended for new designs and no new device support will be added to it as of June 1, 2019. For new designs, please consider the MPLAB ICD 4 (DV164045).

MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for

...

Learn More
Demo & Evaluation Boards
Explorer 8 Development Kit
Explorer 8 Development Kit ( DM160228 )

Summary
The Explorer 8 Development Kit is a full-featured development board and platform for 8-bit PIC® microcontrollers. This kit is a versatile development solution, featuring several options for external sensors, off-board communication and human interface. Additionally, it offers ample room for expansion, making it an excellent solution for developers and engineers looking for a...

Learn More
Add To Cart

Similar Devices

Product
Pins
Flash (KB)
RAM (B)
Price 5K
Notes
28
14
368
$3.73
 

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
PIC16F767-I/ML
0.101600
0.163934
28
QFN
6x6x0.9mm
Matte Tin
e3
PIC16F76-I/ML
0.101600
0.163934
28
QFN
6x6x0.9mm
Matte Tin
e3
PIC16F76T-I/ML
0.101600
0.332500
28
QFN
6x6x0.9mm
Matte Tin
e3
PIC16F767-E/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
PIC16F767-I/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
PIC16F767T-I/SS
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
PIC16F76-E/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
PIC16F76-E/SSVAO
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
PIC16F76-I/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
PIC16F76-I/SSG
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
PIC16F76T-I/SS
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
PIC16F76T-I/SSG
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
PIC16F767-I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
PIC16F767T-I/SO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
PIC16F76-E/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
PIC16F76-I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
PIC16F76-I/SOG
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
PIC16F76T-I/SO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
PIC16F76T-I/SOG
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
PIC16F76T-I/SOVAO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
PIC16F767-I/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
PIC16F76-E/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
PIC16F76-I/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
PIC16F76-I/SPG
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
PIC16F767-I/SPREL
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy