Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PIC16F627

Status: Not Recommended for new designs

Features:

  • •A newer device is available. Please consider PIC16F627A. •Low voltage programming •low speed Clock mode •Programmable BOR •4MHz internal RC oscillator •on-chip voltage reference •128 bytes of EEPROM Data Memory
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Buy Now

Device Overview

Summary

The high performance of the PIC16F62X family can be attributed to a number of architectural features commonly found in RISC microprocessors. To begin with, the PIC16F62X uses a Harvard architecture, in which, program and data are accessed from separate memories using separate buses. This improves bandwidth over traditional Von Neumann architecture where program and data are fetched from the same memory. Separating program and data memory further allows instructions to be sized differently than 8-bit wide data word. Instruction opcodes are 14-bits wide making it possible to have all single-word instructions.

Please consider this device PIC16F627A

Additional Features
  • A newer device is available. Please consider PIC16F627A.
  • Low voltage programming
  • low speed Clock mode
  • Programmable BOR
  • 4MHz internal RC oscillator
  • on-chip voltage reference
  • 128 bytes of EEPROM Data Memory
Parametrics
Name
Value
Program Memory Type
Flash
Program Memory Size (KB)
1.75
CPU Speed (MIPS/DMIPS)
5
SRAM Bytes
224
Data EEPROM/HEF (bytes)
128
Capture/Compare/PWM Peripherals
1 CCP,
Timers
2 x 8-bit, 1 x 16-bit
Number of Comparators
2
Temperature Range (C)
-40 to 85
Operating Voltage Range (V)
3 to 5.5
Pin Count
18

Documents

Jump to:

Data Sheet

05/09/2006
2450KB

Migration Guide

Product Line Card

Reference Manual

Download All
10/15/2004
95KB

Brochures

User Guides

Development Environment

  • Programmers
Programmers
MPLAB PICkit 4 In-Circuit Debugger
MPLAB PICkit 4 In-Circuit Debugger ( PG164140 )

Fast programming, increased functionality, at the same price as its predecessor.


The MPLAB® PICkit™ 4 In-Circuit Debugger/Programmer allows fast and easy debugging and programming of PIC®, dsPIC®, AVR, SAM and CEC flash microcontrollers, using the powerful graphical user interface of MPLAB X Integrated Development Environment (IDE), version 4.15. The MPLAB

...

Learn More
Add To Cart
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs), dsPIC® Digital Signal Controllers (DSCs), and CEC flash microcontrollers. This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield faster

...

Learn More
Add To Cart
PICkit 3 In-Circuit Debugger
PICkit 3 In-Circuit Debugger ( PG164130 )
(Not Recommended for new design)

The PICkit 3 is not recommended for new designs. For new designs, please see the MPLAB PICKit 4.

Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit

...

Learn More
Add To Cart
MPLAB PM3 Universal Device Programmer
MPLAB PM3 Universal Device Programmer ( DV007004 )

The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

  • Socket: AC164301   PartNo: PIC16F627 (18P)
Learn More
Add To Cart
MPLAB ICD 3 In-Circuit Debugger
MPLAB ICD 3 In-Circuit Debugger ( DV164035 )
(Not Recommended for new design)

 The MPLAB ICD 3 is a mature product. For new designs, consider using the MPLAB ICD 4 (DV164045)

MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller

...

Learn More
Add To Cart
MPLAB REAL ICE PROBE KIT
MPLAB REAL ICE PROBE KIT ( DV244005 )
(Not Recommended for new design)

MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
The MPLAB REAL ICE probe is

...

Learn More
Add To Cart

Similar Devices

Product
Pins
Flash (KB)
RAM (B)
Price 5K
Notes
18
1.75
224
$1.77
0
18
1.75
224
$1.30
0
18
3.5
224
$1.93
0
18
3.5
224
$1.47
0
18
7
256
$1.67
0

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
PIC16F627A-E/ML
0.101600
0.332500
28
QFN
6x6x0.9mm
Matte Tin
e3
PIC16F627A-I/ML
0.101600
0.163934
28
QFN
6x6x0.9mm
Matte Tin
e3
PIC16F627AT-I/ML
0.101600
0.332500
28
QFN
6x6x0.9mm
Matte Tin
e3
PIC16F627-04/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
PIC16F627-04E/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
PIC16F627-04I/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
PIC16F627-20/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
PIC16F627-20E/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
PIC16F627-20I/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
PIC16F627A-E/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
PIC16F627A-I/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
PIC16F627AT-E/SS
0.164200
0.416250
20
SSOP
.209in
Matte Tin
e3
PIC16F627AT-I/SS
0.164200
0.416250
20
SSOP
.209in
Matte Tin
e3
PIC16F627T-04/SS
0.164200
0.416250
20
SSOP
.209in
Matte Tin
e3
PIC16F627T-04E/SS
0.164200
0.416250
20
SSOP
.209in
Matte Tin
e3
PIC16F627T-04I/SS
0.164200
0.416250
20
SSOP
.209in
Matte Tin
e3
PIC16F627T-20/SS
0.164200
0.416250
20
SSOP
.209in
Matte Tin
e3
PIC16F627T-20I/SS
0.164200
0.416250
20
SSOP
.209in
Matte Tin
e3
PIC16F627-04/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
PIC16F627-04E/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
PIC16F627-20/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
PIC16F627-20E/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
PIC16F627-20I/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
PIC16F627T-04/SO
0.481000
1.000909
18
SOIC
.300in
Matte Tin
e3
PIC16F627T-04I/SO
0.481000
1.000909
18
SOIC
.300in
Matte Tin
e3
PIC16F627T-20/SO
0.481000
1.000909
18
SOIC
.300in
Matte Tin
e3
PIC16F627T-20I/SO
0.481000
1.000909
18
SOIC
.300in
Matte Tin
e3
PIC16F627A-E/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
PIC16F627A-I/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
PIC16F627AT-E/SO
0.481000
1.000909
18
SOIC
.300in
Matte Tin
e3
PIC16F627AT-I/SO
0.481000
1.000909
18
SOIC
.300in
Matte Tin
e3
PIC16F627-04I/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
PIC16F627-04/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
PIC16F627-04I/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
PIC16F627-20/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
PIC16F627-20I/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
PIC16F627A-E/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
PIC16F627A-I/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy