Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PIC16CR620A

Status: Not Recommended for new designs

Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add To Cart

Device Overview

Summary

This powerful (200 nanosecond instruction execution) yet easy-to-program (only 35 single word instructions) CMOS ROM-based 8-bit microcontroller packs Microchip's powerful PIC® architecture into an 18-pin package and is upwards compatible with the PIC16C5X and PIC12CXXX devices. The PIC16CR620A features 2 Comparators and a programmable voltage reference that make it ideal for entry level applications in automotive, industrial, appliances and consumer applications.

Please consider this device PIC16F818

Parametrics
Name
Value
Program Memory Type
ROM
Program Memory Size (KB)
0.875
CPU Speed (MIPS/DMIPS)
5
SRAM (B)
96
Timers
1 x 8-bit
Number of Comparators
2
Temperature Range (°C)
-40 to 85
Operating Voltage Range (V)
2.5 to 5.5
Pin Count
18

Documents

Jump to:

Data Sheets

Supporting Collateral

Programming Specifications

Reference Manuals

Download All
  
95KB

Development Environment

  • Integrated Development Environments
  • Compilers
  • Code Examples
Integrated Development Environments
MPLAB-X-IDE
MPLAB X Integrated Development Environment (IDE) ( MPLAB-X-IDE )

MPLAB® X Integrated Development Environment (IDE) is an expandable, highly configurable software program that incorporates powerful tools to help you discover, configure, develop, debug and qualify embedded designs for most of Microchip’s microcontrollers, microprocessors and digital signal controllers.
MPLAB X IDE works seamlessly with the MPLAB development ecosystem of

...

Learn More
Compilers
MPLAB-XC8
MPLAB XC8 Compiler ( MPLAB-XC8 )

Available as free, unrestricted-use downloads, our award-winning MPLAB® XC C Compilers are comprehensive solutions for your project’s software development. Finding the right compiler to support your device is simple:

  • MPLAB XC8 supports all 8-bit PIC® and AVR® microcontrollers (MCUs)
  • MPLAB XC16 supports all 16-bit PIC MCUs and dsPIC® Digital
...

Learn More

Similar Devices

Product
Pins
Flash (KB)
SRAM (B)
Price 5K
Notes
18
0.875
80
$2.68
 
18
0.875
96
$1.24
 
18
1.75
80
$3.08
 
18
1.75
96
$1.40
 
18
3.5
128
$3.70
 
18
3.5
128
$1.58
 
18
0.875
96
$1.90
 
18
1.75
96
$2.16
 
18
3.5
128
$3.20
 
18
0.875
96
 
 

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
PIC16CR620AT-04I/SO020
0.481000
1.000909
18
SOIC
.300in
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy