Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PIC16CR54A

Status: Not Recommended for new designs

Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add To Cart

Device Overview

Summary

A newer device is available. Please consider PIC16CR54C.

Please consider this device PIC16CR54C

Parametrics
Name
Value
Program Memory Type
ROM
Program Memory Size (KB)
0.75
CPU Speed (MIPS/DMIPS)
5
SRAM (KB)
25
Timers
1 x 8-bit
Temperature Range (°C)
-40 to 85
Operating Voltage Range (V)
2.5 to 6.3
Pin Count
18

Documents

Jump to:

Data Sheets

Programming Specifications

Development Environment

  • Code Examples

Similar Devices

Product
Pins
Flash (KB)
RAM (B)
Price 5K
Notes
18
0.75
25
$2.19
 
18
0.75
25
$2.19
 
18
0.75
25
$1.27
 
28
0.75
24
$2.69
 
28
0.75
24
$1.56
 
18
1.5
25
$2.80
 
18
1.5
25
$1.44
 
28
3
72
$3.42
 
28
3
72
$1.81
 
18
3
73
$1.52
 
18
0.75
25
 
 
18
0.75
25
 
 
18
1.5
25
 
 
28
3
72
 
 
18
3
73
 
 

Rohs data is currently unavailable.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy