Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PIC16CE624

Status: Not Recommended for new designs

Features:

  • Programmable VREF 128 bytes of EEPROM data memory Max. Speed: 20MHz
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add To Cart

Device Overview

Summary

This powerful (133 nanosecond instruction execution) yet easy-to-program (only 35 single word instructions) CMOS OTP-based 8-bit microcontroller packs Microchip's powerful PIC® architecture into an 18-pin package and is upwards compatible with the PIC16C5X and PIC12CXXX devices. The PIC16C624 features 2 Comparators, a programmable voltage reference and 128 bytes of EEPROM data memory for storing non-volatile information that make it ideal for entry level applications in automotive, industrial, appliances and consumer applications.

Please consider this device PIC16F627A

Additional Features
Programmable VREF
128 bytes of EEPROM data memory
Max. Speed: 20MHz
Parametrics
Name
Value
Program Memory Type
OTP
Program Memory Size (KB)
1.75
CPU Speed (MIPS/DMIPS)
7.5
SRAM (KB)
96
Data EEPROM/HEF (bytes)
128
Timers
1 x 8-bit
Number of Comparators
2
Temperature Range (°C)
-40 to 85
Operating Voltage Range (V)
2.5 to 5.5
Pin Count
18

Documents

Jump to:

Data Sheets

Development Environment

  • Programmers
  • Code Examples
Programmers
MPLAB PM3 Universal Device Programmer
MPLAB PM3 Universal Device Programmer ( DV007004 )

The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

  • Socket: AC164301   PartNo: PIC16CE624 (18P)
  • Socket: AC164302   PartNo: PIC16CE624 (18SO)
  • Socket: AC164307   PartNo: PIC16CE624 (20SS)
Learn More
Add To Cart

Similar Devices

Product
Pins
Flash (KB)
RAM (B)
Price 5K
Notes
18
0.875
80
$2.68
 
18
0.875
96
$1.24
 
18
1.75
80
$3.02
 
18
1.75
96
$1.40
 
18
3.5
128
$3.47
 
18
3.5
128
$1.58
 
18
0.875
96
$1.78
 
18
1.75
96
$1.99
 
18
3.5
128
$2.27
 
18
0.875
96
 
 

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
PIC16CE624-20I/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
PIC16CE624-04E/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
PIC16CE624T-04I/SOVAO
0.481000
1.000909
18
SOIC
.300in
Matte Tin
e3
PIC16CE624-20/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
PIC16CE624-20I/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
PIC16CE624-04/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
PIC16CE624-04/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
PIC16CE624-04I/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy