Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PIC16C925

Status: Not Recommended for new designs

Features:

  • 1 PWM 10-bit, Capture/Compare, LCD module, static, 1/2, 1/3,1/4 multiplex
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add To Cart

Device Overview

Summary

This powerful (200 nanosecond instruction execution) yet easy-to-program (only 35 single word instructions) CMOS OTP-based 8-bit microcontroller packs Microchip's powerful PIC® architecture into a 64- or 68-pin package. The PIC16C925 features an integrated LCD driver module - capable of driving 32 segments and 4 commons for LCD display and 5 channels of 10-bit Analog-to-Digital converters. The synchronous serial port can be configured as either 3-wire Serial Peripheral Interface (SPI™) or the 2-wire Inter-Integrated Circuit (I²C™) bus. Easily adapted for handheld meters, thermostats, home security and power/gas/water meter products.

Additional Features
1 PWM 10-bit, Capture/Compare, LCD module, static, 1/2, 1/3,1/4 multiplex
Parametrics
Name
Value
Program Memory Type
OTP
Program Memory Size (KB)
7
CPU Speed (MIPS/DMIPS)
5
SRAM (KB)
176
Digital Communication Peripherals
1-SPI, 1-I2C1-SSP(SPI/I2C)
Capture/Compare/PWM Peripherals
1 CCP,
Timers
2 x 8-bit, 1 x 16-bit
ADC Input
5 ch, 8-bit
Temperature Range (°C)
-40 to 85
Operating Voltage Range (V)
2.5 to 5.5
Pin Count
64

Documents

Jump to:

Data Sheets

Development Environment

  • Programmers
  • Code Examples
Programmers
MPLAB PM3 Universal Device Programmer
MPLAB PM3 Universal Device Programmer ( DV007004 )

The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

  • Socket: AC164308   PartNo: PIC16C925 (68L)
  • Socket: AC164319   PartNo: PIC16C925 (64PT)
Learn More
Add To Cart

Similar Devices

Product
Pins
Flash (KB)
RAM (B)
Price 5K
Notes
64
7
176
$3.73
 
64
7
176
$4.19
 
64
7
176
$3.91
 
64
14
336
$4.19
 

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
PIC16C925-I/PT
0.286700
2.487500
64
TQFP
10x10x1mm
Matte Tin
e3
PIC16C925-I/PTVAO
0.286700
2.487500
64
TQFP
10x10x1mm
Matte Tin
e3
PIC16C925-I/L
4.880000
7.157895
68
PLCC
24.2x24.2x4.4mm
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy