Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PIC16C782

Status: Not Recommended for new designs

Features:

  • Operational Amplifier (OPA) Digital-to-Analog Converter (DAC) Programmable Switch Mode Controller (PSMC) 4 MHz Internal Oscillator On-chip precision voltage reference Programmable LVD
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add To Cart

Device Overview

Summary

This powerful (200 nanosecond instruction execution) yet easy-to-program (only 35 single word instructions) CMOS OTP-based 8-bit microcontroller packs Microchip's powerful PIC® architecture into an 20-pin package and is upwards compatible with the PIC16C5X and PIC12CXXX devices. The PIC16C782 features the highest level of analog peripheral features in any PICmicro® microcontroller to date. With 6 various fully integrated, mixed signal analog peripherals in a 20-pin package. Thus saving component cost and board space as well as critical design time by using firmware to control the changing interconnections and analog parameters. This makes it the most sophisticated Analog microcontroller device applications and ideal for automotive, industrial, appliances and consumer applications.

Additional Features
Operational Amplifier (OPA) Digital-to-Analog Converter (DAC) Programmable Switch Mode Controller (PSMC) 4 MHz Internal Oscillator On-chip precision voltage reference Programmable LVD
Parametrics
Name
Value
Program Memory Type
OTP
Program Memory Size (KB)
3.5
CPU Speed (MIPS/DMIPS)
5
SRAM (KB)
128
Timers
2 x 8-bit, 1 x 16-bit
ADC Input
8 ch, 8-bit
Number of Comparators
2
Temperature Range (°C)
-40 to 85
Operating Voltage Range (V)
2.5 to 5.5
Pin Count
20

Documents

Jump to:

Data Sheets

Development Environment

  • Programmers
  • Code Examples
Programmers
MPLAB PM3 Universal Device Programmer
MPLAB PM3 Universal Device Programmer ( DV007004 )

The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

  • Socket: AC164301   PartNo: PIC16C782 (20P)
  • Socket: AC164302   PartNo: PIC16C782 (20SO)
Learn More
Add To Cart

Similar Devices

Product
Pins
Flash (KB)
RAM (B)
Price 5K
Notes
20
1.75
128
$2.66
 
20
3.5
128
$2.87
 

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
PIC16C782-I/SO
0.542000
0.973684
20
SOIC
.300in
Matte Tin
e3
PIC16C782-I/P
1.512900
2.833333
20
PDIP
.300in
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy