Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PIC16C774

Status: Not Recommended for new designs

Features:

  • 2 Capture/Compare Programmable low-voltage detection Parallel Slave Port Absolute bandgap Voltage Reference 2 PWM 10-bit
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add To Cart

Device Overview

Summary

This powerful (200 nanosecond instruction execution) yet easy-to-program (only 35 single word instructions) CMOS OTP-based 8-bit microcontroller packs Microchip's powerful PIC® architecture into an 40- or 44-pin package and is upwards compatible with the PIC16C5X and PIC12CXXX devices. The PIC16C774 features 10 channels of 12-bit Analog-to-Digital (A/D) converter giving designers the ability to discriminate smaller signal changes and eliminate the need for external circuitry for high precision measurement of analog signals. With 2 additional timers, 2 enhanced capture/compare/PWM function, the synchronous serial port can be configured as either 3-wire Serial Peripheral Interface (SPI™) or the 2-wire Inter-Integrated Circuit (I²C™) bus and a Universal Asynchronous Receiver Transmitter (USART). All of these features make it ideal for the most sophisticated applications requiring higher levels of A/D in automotive, industrial, appliances and consumer applications.

Please consider this device PIC18F4423

Additional Features
2 Capture/Compare Programmable low-voltage detection Parallel Slave Port Absolute bandgap Voltage Reference 2 PWM 10-bit
Parametrics
Name
Value
Program Memory Type
OTP
Program Memory Size (KB)
7
CPU Speed (MIPS/DMIPS)
5
SRAM (KB)
256
Digital Communication Peripherals
1-UART, 1-SPI, 1-I2C1-MSSP(SPI/I2C)
Capture/Compare/PWM Peripherals
2 CCP,
Timers
2 x 8-bit, 1 x 16-bit
ADC Input
10 ch, 12-bit
Temperature Range (°C)
-40 to 85
Operating Voltage Range (V)
2.5 to 5.5
Pin Count
40

Documents

Jump to:

Data Sheets

Development Environment

  • Programmers
  • Code Examples
Programmers
MPLAB PM3 Universal Device Programmer
MPLAB PM3 Universal Device Programmer ( DV007004 )

The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

  • Socket: AC164305   PartNo: PIC16C774 (44PT)
  • Socket: AC164301   PartNo: PIC16C774 (40P)
  • Socket: AC164301   PartNo: PIC16C774 (44P)
  • Socket: AC164309   PartNo: PIC16C774 (44L)
  • Socket: AC164311   PartNo: PIC16C774 (44PQ)
Learn More
Add To Cart

Similar Devices

Product
Pins
Flash (KB)
RAM (B)
Price 5K
Notes
28
7
256
$3.73
 
40
7
256
$4.52
 

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
PIC16C774-I/PQ
0.485400
3.895833
44
MQFP
10x10x2mm
Matte Tin
e3
PIC16C774/PT
0.273300
1.187500
44
TQFP
10x10x1mm
Matte Tin
e3
PIC16C774-I/PT
0.273300
1.187500
44
TQFP
10x10x1mm
Matte Tin
e3
PIC16C774T-I/PT
0.273300
0.748333
44
TQFP
10x10x1mm
Matte Tin
e3
PIC16C774/L
2.375500
3.703704
44
PLCC
16.6x16.6x4.4mm
Matte Tin
e3
PIC16C774-I/L
2.375500
3.703704
44
PLCC
16.6x16.6x4.4mm
Matte Tin
e3
PIC16C774/P
6.500000
10.600000
40
PDIP
.600in
Matte Tin
e3
PIC16C774-I/P
6.500000
10.600000
40
PDIP
.600in
Matte Tin
e3
PIC16C774-E/P
6.500000
10.600000
40
PDIP
.600in
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy