Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PIC16C771

Status: Not Recommended for new designs

Features:

  • Programmable BOR Programmable LVD On-chip bandgap voltage reference Master mode I2C™Compatible Half-Bridge & Full-Bridge PWM with deadband control dual speed INTRC oscillator (4 MHz/37 kHz)
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add To Cart

Device Overview

Summary

This powerful (200 nanosecond instruction execution) yet easy-to-program (only 35 single word instructions) CMOS OTP-based 8-bit microcontroller packs Microchip's powerful PIC® architecture into an 20-pin package and is upwards compatible with the PIC16C5X and PIC12CXXX devices. The PIC16C771 features 6 channels of 12-bit Analog-to-Digital (A/D) converter giving designers the ability to discriminate smaller signal changes and eliminate the need for external circuitry for high precision measurement of analog signals. With 2 additional timers and an enhanced capture/compare/PWM function that make it ideal for the most sophisticated applications requiring higher levels of A/D in automotive, industrial, appliances and consumer applications.

Additional Features
Programmable BOR Programmable LVD On-chip bandgap voltage reference Master mode I2C™Compatible Half-Bridge & Full-Bridge PWM with deadband control dual speed INTRC oscillator (4 MHz/37 kHz)
Parametrics
Name
Value
Program Memory Type
OTP
Program Memory Size (KB)
7
CPU Speed (MIPS/DMIPS)
5
SRAM (KB)
256
Digital Communication Peripherals
1-SPI, 1-I2C1-MSSP(SPI/I2C)
Capture/Compare/PWM Peripherals
1 ECCP,
Timers
2 x 8-bit, 1 x 16-bit
ADC Input
6 ch, 12-bit
Temperature Range (°C)
-40 to 85
Operating Voltage Range (V)
2.5 to 5.5
Pin Count
20

Documents

Jump to:

Data Sheets

Development Environment

  • Programmers
  • Code Examples
Programmers
MPLAB PM3 Universal Device Programmer
MPLAB PM3 Universal Device Programmer ( DV007004 )

The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

  • Socket: AC164307   PartNo: PIC16C771 (20SS)
  • Socket: AC164301   PartNo: PIC16C771 (20P)
  • Socket: AC164302   PartNo: PIC16C771 (20SO)
Learn More
Add To Cart

Similar Devices

Product
Pins
Flash (KB)
RAM (B)
Price 5K
Notes
18
3.5
256
$1.87
 
20
3.5
256
$1.85
 
20
7
256
$2.02
 

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
PIC16C771/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
PIC16C771-I/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
PIC16C771T/SS
0.164200
0.416250
20
SSOP
.209in
Matte Tin
e3
PIC16C771T-I/SS
0.164200
0.416250
20
SSOP
.209in
Matte Tin
e3
PIC16C771/SO
0.542000
0.973684
20
SOIC
.300in
Matte Tin
e3
PIC16C771-E/SO
0.542000
0.973684
20
SOIC
.300in
Matte Tin
e3
PIC16C771T-I/SO
0.542000
0.311875
20
SOIC
.300in
Matte Tin
e3
PIC16C771-I/SO
0.542000
0.973684
20
SOIC
.300in
Matte Tin
e3
PIC16C771/P
1.512900
2.833333
20
PDIP
.300in
Matte Tin
e3
PIC16C771-E/P
1.512900
2.833333
20
PDIP
.300in
Matte Tin
e3
PIC16C771-I/P
1.512900
2.833333
20
PDIP
.300in
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy