Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PIC16C765

Status: Not Recommended for new designs

Features:

  • USB 1.1 64 byte dual port RAM 2 Capture/Compare Parallel Slave Port Max Speed: 24MHz 2 PWM 10-bit
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Buy Now

Device Overview

Summary

This powerful (167 nanosecond instruction execution) yet easy-to-program (only 35 single word instructions) CMOS OTP-based 8-bit microcontroller packs Microchip's powerful PIC® architecture into an 40- or 44-pin package. The PIC16C765 supports and is certified for the USB standard 1.1 for Low Speed communication. In addition, there are 8 channels of 8-bit Analog-to-Digital converters and a Universal Asynchronous Receiver Transmitter (USART) which is also known as the Serial Communication Interface (SCI). Easily adapted for PC related peripherals, as well as UPS, joysticks and medical applications.

Please consider this device PIC18F4450

Additional Features
USB 1.1 64 byte dual port RAM 2 Capture/Compare Parallel Slave Port Max Speed: 24MHz 2 PWM 10-bit
Parametrics
Name
Value
Program Memory Type
OTP
Program Memory Size (KB)
14
CPU Speed (MIPS/DMIPS)
6
SRAM Bytes
256
Digital Communication Peripherals
1-UART,
Capture/Compare/PWM Peripherals
2 CCP,
Timers
2 x 8-bit, 1 x 16-bit
ADC Input
8 ch, 8-bit
Temperature Range (C)
-40 to 85
Operating Voltage Range (V)
2.5 to 5.5
Pin Count
40

Documents

Jump to:

Data Sheet

02/05/2013
2436KB

Brochures

Product Line Card

Reference Manual

Download All
10/15/2004
95KB

Brochures

Tips and Tricks

User Guides

Development Environment

  • Programmers
Programmers
MPLAB PM3 Universal Device Programmer
MPLAB PM3 Universal Device Programmer ( DV007004 )

The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

Learn More
Add To Cart

Similar Devices

Product
Pins
Flash (KB)
RAM (B)
Price 5K
Notes
28
14
256
$2.61
 
40
14
256
$3.11
 

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
PIC16C765-I/PT
0.273300
1.187500
44
TQFP
10x10x1mm
Matte Tin
e3
PIC16C765T-I/PT
0.273300
0.748333
44
TQFP
10x10x1mm
Matte Tin
e3
PIC16C765-I/L
2.375500
3.703704
44
PLCC
16.6x16.6x4.4mm
Matte Tin
e3
PIC16C765-I/P
6.500000
10.600000
40
PDIP
.600in
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy