Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PIC16C74

Status: End of Life

Overview
Documents
Development Environment
RoHS Information
Add To Cart

Device Overview

Summary

The PIC16C74 is an EPROM-based microcontroller with an integrated Analog-to-Digital Converter. This easy- to- program (only 35 single word instructions) device contains 4096x14 words of program memory, 192 bytes of user RAM and 5 MIPS performance @ 20MHz. In addition to the 8-channel 8-bit A/D converter, this peripheral-rich device includes Brown-Out-Reset (BOR), Power-On-Reset (POR), three timer/counters, two Capture/Compare/PWM modules and two serial ports and a Parallel Slave Port. The synchronous Serial Port can be configured as either a 3-wire Serial Peripheral Interface (SPI™) or the 2-wire Inter-Integrated Circuit (I²C™) bus. This device also features a Universal Synchronous Asynchronous Receiver Transmitter (USART) which is also known as a Serial Communications Interface (SCI). The PIC16C74AB has 33 I/O pins with 25mA source/sink per I/O. PIC16C74B fits perfectly in applications from security and remote sensors to appliance control and automotive. PIC16C74B is available in the following packages: 40 PDIP(P), 40 CERDIP(JW), 44 PLCC(L), 44 PQFP(PQ), and 44 TQFP(PT).

Documents

Jump to:

Development Environment

  • Code Examples

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
PIC16C74A-04I/PQ
0.485400
3.895833
44
MQFP
10x10x2mm
Matte Tin
e3
PIC16C74A-20I/PQ
0.485400
3.895833
44
MQFP
10x10x2mm
Matte Tin
e3
PIC16C74B-04/PQ
0.485400
3.895833
44
MQFP
10x10x2mm
Matte Tin
e3
PIC16C74B-04I/PQ
0.485400
3.895833
44
MQFP
10x10x2mm
Matte Tin
e3
PIC16C74B-20/PQ
0.485400
3.895833
44
MQFP
10x10x2mm
Matte Tin
e3
PIC16C74B-20I/PQ
0.485400
3.895833
44
MQFP
10x10x2mm
Matte Tin
e3
PIC16C74A-04/L
2.375500
3.703704
44
PLCC
16.6x16.6x4.4mm
Matte Tin
e3
PIC16C74A-04I/L
2.375500
3.703704
44
PLCC
16.6x16.6x4.4mm
Matte Tin
e3
PIC16C74A-10/L
2.375500
3.703704
44
PLCC
16.6x16.6x4.4mm
Matte Tin
e3
PIC16C74A-10I/L
2.375500
3.703704
44
PLCC
16.6x16.6x4.4mm
Matte Tin
e3
PIC16C74A-20/L
2.375500
3.703704
44
PLCC
16.6x16.6x4.4mm
Matte Tin
e3
PIC16C74A-20I/L
2.375500
3.703704
44
PLCC
16.6x16.6x4.4mm
Matte Tin
e3
PIC16C74AT-04I/L
2.375500
3.400000
44
PLCC
16.6x16.6x4.4mm
Matte Tin
e3
PIC16C74B-04/L
2.375500
3.703704
44
PLCC
16.6x16.6x4.4mm
Matte Tin
e3
PIC16C74B-04I/L
2.375500
3.703704
44
PLCC
16.6x16.6x4.4mm
Matte Tin
e3
PIC16C74B-20/L
2.375500
3.703704
44
PLCC
16.6x16.6x4.4mm
Matte Tin
e3
PIC16C74B-20I/L
2.375500
3.703704
44
PLCC
16.6x16.6x4.4mm
Matte Tin
e3
PIC16C74BT-20/L
2.375500
3.400000
44
PLCC
16.6x16.6x4.4mm
Matte Tin
e3
PIC16C74BT-20I/L
2.375500
3.400000
44
PLCC
16.6x16.6x4.4mm
Matte Tin
e3
PIC16C745-I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
PIC16C74A-04/P
6.500000
10.600000
40
PDIP
.600in
Matte Tin
e3
PIC16C74A-04I/P
6.500000
10.600000
40
PDIP
.600in
Matte Tin
e3
PIC16C74A-10/P
6.500000
10.600000
40
PDIP
.600in
Matte Tin
e3
PIC16C74A-20/P
6.500000
10.600000
40
PDIP
.600in
Matte Tin
e3
PIC16C74A-20E/P
6.500000
10.600000
40
PDIP
.600in
Matte Tin
e3
PIC16C74A-20I/P
6.500000
10.600000
40
PDIP
.600in
Matte Tin
e3
PIC16C74A-20I/PREL
6.500000
10.600000
40
PDIP
.600in
Matte Tin
e3
PIC16C74B-04/P
6.500000
10.600000
40
PDIP
.600in
Matte Tin
e3
PIC16C74B-04I/P
6.500000
10.600000
40
PDIP
.600in
Matte Tin
e3
PIC16C74B-04I/P4AP
6.500000
10.600000
40
PDIP
.600in
Matte Tin
e3
PIC16C74B-20/P
6.500000
10.600000
40
PDIP
.600in
Matte Tin
e3
PIC16C74B-20E/P
6.500000
10.600000
40
PDIP
.600in
Matte Tin
e3
PIC16C74B-20I/P
6.500000
10.600000
40
PDIP
.600in
Matte Tin
e3
PIC16C745-I/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy