Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PIC16C73B

Status: Not Recommended for new designs

Features:

  • 2 Capture/Compare
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add To Cart

Device Overview

Summary

This powerful (200 nanosecond instruction execution) yet easy-to-program (only 35 single word instructions) CMOS OTP-based 8-bit microcontroller packs Microchip's powerful PIC® architecture into an 28-pin package and is upwards compatible with the PIC16C5X and PIC12CXXX devices. The PIC16C73B features 5 channels of 8-bit Analog-to-Digital (A/D) converter with 2 additional timers, 2 capture/compare/PWM functions and the synchronous serial port can be configured as either 3-wire Serial Peripheral Interface (SPI™) or the 2-wire Inter-Integrated Circuit (I²C™) bus and a Universal Asynchronous Receiver Transmitter (USART). All of these features make it ideal for more advanced level A/D applications in automotive, industrial, appliances and consumer applications.

Please consider this device PIC16F73

Additional Features
2 Capture/Compare
Parametrics
Name
Value
Program Memory Type
OTP
Program Memory Size (KB)
7
CPU Speed (MIPS/DMIPS)
5
SRAM (KB)
192
Digital Communication Peripherals
1-UART, 1-SPI, 1-I2C1-SSP(SPI/I2C)
Capture/Compare/PWM Peripherals
2 CCP,
Timers
2 x 8-bit, 1 x 16-bit
ADC Input
5 ch, 8-bit
Temperature Range (°C)
-40 to 85
Operating Voltage Range (V)
2.5 to 5.5
Pin Count
28

Documents

Jump to:

Data Sheets

Development Environment

  • Programmers
  • Code Examples
Programmers
MPLAB PM3 Universal Device Programmer
MPLAB PM3 Universal Device Programmer ( DV007004 )

The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

  • Socket: AC164302   PartNo: PIC16C73B (28SO)
  • Socket: AC164301   PartNo: PIC16C73B (28SP)
  • Socket: AC164307   PartNo: PIC16C73B (28SS)
Learn More
Add To Cart

Similar Devices

Product
Pins
Flash (KB)
RAM (B)
Price 5K
Notes
28
3.5
128
$2.43
 
28
7
192
$4.70
 
28
7
192
$2.97
 
28
7
176
$3.51
 
40
7
192
$3.33
 
28
14
368
$4.32
 
40
7
176
$4.23
 
40
14
368
$4.73
 
28
3.5
128
$4.17
 
28
3.5
128
$2.89
 
28
7
192
$5.14
 
28
7
192
$3.73
 
40
7
192
$6.22
 
40
7
192
$4.53
 
28
14
368
$4.73
 
40
14
368
$5.07
 
28
7
192
 
 
40
7
192
 
 
28
3.5
128
 
 
18
0.875
36
 
 
18
1.75
68
 
 

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
PIC16C73B-04/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
PIC16C73B-04I/SSVAO
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
PIC16C73B-20/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
PIC16C73B-20I/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
PIC16C73B-04/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
PIC16C73B-04E/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
PIC16C73B-04I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
PIC16C73B-04I/SO4AP
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
PIC16C73B-20/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
PIC16C73B-20E/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
PIC16C73B-20I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
PIC16C73B-20I/SOVAO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
PIC16C73BT-04/SO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
PIC16C73BT-20I/SO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
PIC16C73BT-20I/SOVAO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
PIC16C73B-04/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
PIC16C73B-04E/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
PIC16C73B-04I/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
PIC16C73B-04I/SP4AP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
PIC16C73B-20/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
PIC16C73B-20E/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
PIC16C73B-20I/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy