Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PIC16C73A

Status: Not Recommended for new designs

Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add To Cart

Device Overview

Summary

A newer version of this device is available. Please consider PIC16C73B orPIC16F73.

Please consider this device PIC16F73

Parametrics
Name
Value
Program Memory Type
OTP
Program Memory Size (KB)
7
CPU Speed (MIPS/DMIPS)
5
SRAM (KB)
192
Digital Communication Peripherals
1-UART, 1-SPI, 1-I2C1-SSP(SPI/I2C)
Capture/Compare/PWM Peripherals
2 CCP,
Timers
2 x 8-bit, 1 x 16-bit
ADC Input
5 ch, 8-bit
Temperature Range (°C)
-40 to 85
Operating Voltage Range (V)
2.5 to 5.5
Pin Count
28

Documents

Jump to:

Development Environment

  • Programmers
  • Code Examples
Programmers
MPLAB PM3 Universal Device Programmer
MPLAB PM3 Universal Device Programmer ( DV007004 )

The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

  • Socket: AC164302   PartNo: PIC16C73A (28SO)
  • Socket: AC164301   PartNo: PIC16C73A (28SP)
Learn More
Add To Cart

Similar Devices

Product
Pins
Flash (KB)
RAM (B)
Price 5K
Notes
28
3.5
128
$2.43
 
28
7
192
$4.70
 
28
7
192
$2.97
 
28
7
176
$3.51
 
40
7
192
$3.33
 
28
14
368
$4.32
 
40
7
176
$4.23
 
40
14
368
$4.73
 
28
3.5
128
$4.17
 
28
3.5
128
$2.89
 
28
7
192
$5.14
 
28
7
192
$3.73
 
40
7
192
$6.22
 
40
7
192
$4.53
 
28
14
368
$4.73
 
40
14
368
$5.07
 
28
7
192
 
 
40
7
192
 
 
28
3.5
128
 
 
18
0.875
36
 
 
18
1.75
68
 
 

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
PIC16C73A-04I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
PIC16C73A-20I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
PIC16C73A-04/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
PIC16C73A-10I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
PIC16C73A-20/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
PIC16C73A-04I/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
PIC16C73A-10/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
PIC16C73A-10I/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
PIC16C73A-20/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
PIC16C73A-20E/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
PIC16C73A-20I/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
PIC16C73A-I/SPREL
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
PIC16C73A-04/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy