Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PIC16C73

Status: End of Life

Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add To Cart

Device Overview

Summary

The PIC16C73 is an EPROM-based microcontroller with an integrated Analog-to-Digital Converter. This easy- to- program (only 35 single word instructions) device contains 4096x14 words of program memory, 192 bytes of user RAM and 5 MIPS performance @ 20MHz. In addition to the 5-channel 8-bit A/D converter, this peripheral-rich device includes Brown-Out-Reset (BOR), Power-On-Reset (POR), three timer/counters, two Capture/Compare/PWM modules and two serial ports. The synchronous Serial Port can be configured as either a 3-wire Serial Peripheral Interface (SPI™) or the 2-wire Inter-Integrated Circuit (I²C™) bus. This device also features a Universal Synchronous Asynchronous Receiver Transmitter (USART) which is also known as a Serial Communications Interface (SCI). The PIC16C73B has 22 I/O pins with 25mA source/sink per I/O. PIC16C73B fits perfectly in applications from security and remote sensors to appliance control and automotive. PIC16C73B is available in the following packages: 28 DIP(SP), 28 SOIC 300mil(SO), 28 CERDIP(JW), and 28 SSOP(SS).

Please consider this device PIC16F73

Parametrics
Name
Value
Program Memory Type
OTP
Program Memory Size (KB)
7
CPU Speed (MIPS/DMIPS)
5
Digital Communication Peripherals
1-UART,
Temperature Range (°C)
0 to 0
Operating Voltage Range (V)
0 to 0
Pin Count
28

Documents

Jump to:

Development Environment

  • Code Examples

Similar Devices

Product
Pins
Flash (KB)
RAM (B)
Price 5K
Notes
28
3.5
128
$2.43
 
28
7
192
$4.70
 
28
7
192
$2.97
 
28
7
176
$3.51
 
40
7
192
$3.33
 
28
14
368
$4.32
 
40
7
176
$4.23
 
40
14
368
$4.73
 
28
3.5
128
$4.17
 
28
3.5
128
$2.89
 
28
7
192
$5.14
 
28
7
192
$3.73
 
40
7
192
$6.22
 
40
7
192
$4.53
 
28
14
368
$4.73
 
40
14
368
$5.07
 
28
7
192
 
 
40
7
192
 
 
28
3.5
128
 
 
18
0.875
36
 
 
18
1.75
68
 
 

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
PIC16C73B-04/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
PIC16C73B-04I/SSVAO
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
PIC16C73B-20/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
PIC16C73B-20I/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
PIC16C73A-04I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
PIC16C73A-20I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
PIC16C73B-04/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
PIC16C73B-04E/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
PIC16C73B-04I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
PIC16C73B-04I/SO4AP
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
PIC16C73B-20/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
PIC16C73B-20E/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
PIC16C73B-20I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
PIC16C73B-20I/SOVAO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
PIC16C73BT-04/SO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
PIC16C73BT-20I/SO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
PIC16C73BT-20I/SOVAO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
PIC16C73A-04/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
PIC16C73A-10I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
PIC16C73A-20/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
PIC16C73A-04I/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
PIC16C73A-10/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
PIC16C73A-10I/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
PIC16C73A-20/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
PIC16C73A-20E/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
PIC16C73A-20I/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
PIC16C73A-I/SPREL
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
PIC16C73B-04/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
PIC16C73B-04E/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
PIC16C73B-04I/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
PIC16C73B-04I/SP4AP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
PIC16C73B-20/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
PIC16C73B-20E/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
PIC16C73B-20I/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
PIC16C73A-04/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy