Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PIC16C712

Status: Not Recommended for new designs

Features:

  • 25mA source/sink per I/O, Capture/Compare
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add To Cart

Device Overview

Summary

This powerful (200 nanosecond instruction execution) yet easy-to-program (only 35 single word instructions) CMOS OTP-based 8-bit microcontroller packs Microchip's powerful PIC® architecture into an 18-pin package and is upwards compatible with the PIC16C5X and PIC12CXXX devices. The PIC16C712 features 4 channels of 8-bit Analog-to-Digital (A/D) converter with 2 additional timers and a capture/compare/PWM function that make it ideal for more advanced level A/D applications in automotive, industrial, appliances and consumer applications.

Please consider this device PIC16F716

Additional Features
25mA source/sink per I/O, Capture/Compare
Parametrics
Name
Value
Program Memory Type
OTP
Program Memory Size (KB)
1.75
CPU Speed (MIPS/DMIPS)
5
SRAM (KB)
128
Capture/Compare/PWM Peripherals
1 CCP,
Timers
2 x 8-bit, 1 x 16-bit
ADC Input
4 ch, 8-bit
Temperature Range (°C)
-40 to 85
Operating Voltage Range (V)
2.5 to 5.5
Pin Count
18

Documents

Jump to:

Data Sheets

Development Environment

  • Programmers
  • Code Examples
Programmers
MPLAB PM3 Universal Device Programmer
MPLAB PM3 Universal Device Programmer ( DV007004 )

The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

  • Socket: AC164301   PartNo: PIC16C712 (18P)
  • Socket: AC164302   PartNo: PIC16C712 (18SO)
  • Socket: AC164307   PartNo: PIC16C712 (20SS)
Learn More
Add To Cart

Similar Devices

Product
Pins
Flash (KB)
RAM (B)
Price 5K
Notes
18
1.75
36
$3.37
 
18
0.875
36
$1.85
 
18
1.75
68
$2.02
 
18
1.75
128
$1.63
 
18
3.5
128
$2.27
 
18
3.5
128
$1.83
 

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
PIC16C712-20E/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
PIC16C712-20I/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
PIC16C712-04/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
PIC16C712-04E/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
PIC16C712-04I/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
PIC16C712-04I/SOVAO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
PIC16C712-20E/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
PIC16C712-20I/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
PIC16C712-04/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
PIC16C712-04I/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
PIC16C712-20/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
PIC16C712-20E/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
PIC16C712-20I/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy