Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PIC16C71

Status: Not Recommended for new designs

Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add To Cart

Device Overview

Summary

A newer device is available. Please try PIC16C712. This powerful (200 nanosecond instruction execution) yet easy-to-program (only 35 single word instructions) CMOS OTP-based 8-bit microcontroller packs Microchip's powerful PIC® architecture into an 18-pin package and is upwards compatible with the PIC16C5X and PIC12CXXX devices. PIC16C71 features 4 channels of 8-bit Analog-to-Digital (A/D) converter that make it ideal for entry level A/D applications in automotive, industrial, appliances and consumer applications.

Please consider this device PIC16F716

Parametrics
Name
Value
Program Memory Type
OTP
Program Memory Size (KB)
1.75
CPU Speed (MIPS/DMIPS)
5
SRAM (KB)
36
Timers
1 x 8-bit
ADC Input
4 ch, 8-bit
Temperature Range (°C)
-40 to 85
Operating Voltage Range (V)
3 to 6
Pin Count
18

Documents

Jump to:

Data Sheets

Development Environment

  • Integrated Development Environments
  • Programmers
  • Code Examples
Integrated Development Environments
MPLAB-X-IDE
MPLAB X Integrated Development Environment (IDE) ( MPLAB-X-IDE )

MPLAB® X Integrated Development Environment (IDE) is an expandable, highly configurable software program that incorporates powerful tools to help you discover, configure, develop, debug and qualify embedded designs for most of Microchip’s microcontrollers, microprocessors and digital signal controllers.
MPLAB X IDE works seamlessly with the MPLAB development ecosystem of

...

Learn More
Programmers
MPLAB PM3 Universal Device Programmer
MPLAB PM3 Universal Device Programmer ( DV007004 )

The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

  • Socket: AC164301   PartNo: PIC16C71 (18P)
  • Socket: AC164302   PartNo: PIC16C71 (18SO)
Learn More
Add To Cart

Similar Devices

Product
Pins
Flash (KB)
RAM (B)
Price 5K
Notes
18
1.75
36
$3.37
 
18
0.875
36
$1.85
 
18
1.75
68
$2.02
 
18
1.75
128
$1.63
 
18
3.5
128
$2.27
 
18
3.5
128
$1.83
 

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
PIC16C710-04I/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
PIC16C710-20/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
PIC16C711-04/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
PIC16C711-04I/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
PIC16C711-04I/SSVAO
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
PIC16C711-20I/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
PIC16C711T-04I/SS
0.164200
0.416250
20
SSOP
.209in
Matte Tin
e3
PIC16C711T-04I/SSVAO
0.164200
0.416250
20
SSOP
.209in
Matte Tin
e3
PIC16C712-20E/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
PIC16C712-20I/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
PIC16C715-04I/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
PIC16C715-20/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
PIC16C715-20I/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
PIC16C715T-20/SS
0.164200
0.416250
20
SSOP
.209in
Matte Tin
e3
PIC16C716-04I/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
PIC16C716-20E/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
PIC16C716-20I/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
PIC16C717/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
PIC16C717-I/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
PIC16C71-04/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
PIC16C711-04/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
PIC16C711-04E/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
PIC16C711-04I/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
PIC16C715-04/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
PIC16C715-20I/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
PIC16C712-04/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
PIC16C712-04E/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
PIC16C712-04I/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
PIC16C712-04I/SOVAO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
PIC16C712-20E/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
PIC16C712-20I/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
PIC16C716-04/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
PIC16C716-04E/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
PIC16C716-04I/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
PIC16C716-04I/SOVAO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
PIC16C716-20/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
PIC16C716-20E/SOVAO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
PIC16C716-20I/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
PIC16C716T-04I/SO
0.481000
1.000909
18
SOIC
.300in
Matte Tin
e3
PIC16C717/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
PIC16C717T-I/SO
0.481000
1.000909
18
SOIC
.300in
Matte Tin
e3
PIC16C710-04/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
PIC16C710-04I/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
PIC16C71-04I/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
PIC16C711-20/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
PIC16C711-20E/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
PIC16C711-20I/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
PIC16C711T-04/SO
0.481000
1.000909
18
SOIC
.300in
Matte Tin
e3
PIC16C711T-04I/SO
0.481000
1.000909
18
SOIC
.300in
Matte Tin
e3
PIC16C711T-20/SO
0.481000
1.000909
18
SOIC
.300in
Matte Tin
e3
PIC16C71-20/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
PIC16C71-20I/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
PIC16C715-04E/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
PIC16C715-04I/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
PIC16C715-20/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
PIC16C715T-04I/SO
0.481000
1.000909
18
SOIC
.300in
Matte Tin
e3
PIC16C715-20E/SOVAO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
PIC16C715T-04/SO
0.481000
1.000909
18
SOIC
.300in
Matte Tin
e3
PIC16C717-I/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
PIC16C711-04/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
PIC16C711-04I/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
PIC16C711-20I/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
PIC16C712-04/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
PIC16C712-04I/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
PIC16C712-20/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
PIC16C712-20E/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
PIC16C712-20I/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
PIC16C716-04/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
PIC16C716-04I/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
PIC16C716-04I/PVAO
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
PIC16C716-20/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
PIC16C716-20I/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
PIC16C717/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
PIC16C717-I/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
PIC16C710-04/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
PIC16C710-04I/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
PIC16C710-20/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
PIC16C71-04/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
PIC16C71-04I/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
PIC16C711-20/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
PIC16C711-20E/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
PIC16C71-20/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
PIC16C71-20I/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
PIC16C715-04/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
PIC16C715-04I/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
PIC16C715-20/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
PIC16C715-20I/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy