Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PIC16C65B

Status: Not Recommended for new designs

Features:

  • 2 Capture/Compare Parallel Slave Port 2 PWM 10-bit
View More
Overview
Documents
Development Environment
RoHS Information
Buy Now

Device Overview

Please consider this device PIC16F724

Additional Features
2 Capture/Compare
Parallel Slave Port
2 PWM 10-bit
Parametrics
Name
Value
Program Memory Type
OTP
Program Memory Size (KB)
7
CPU Speed (MIPS/DMIPS)
5
SRAM Bytes
192
Digital Communication Peripherals
1-UART, 1-SPI, 1-I2C1-SSP(SPI/I2C)
Capture/Compare/PWM Peripherals
2 CCP,
Timers
2 x 8-bit, 1 x 16-bit
Temperature Range (C)
-40 to 85
Operating Voltage Range (V)
2.5 to 6
Pin Count
40

Documents

Jump to:

Data Sheet

02/05/2013
6121KB

Migration Guide

Brochures

Product Line Card

Reference Manual

Download All
10/15/2004
95KB

Brochures

Tips and Tricks

User Guides

Development Environment

  • Programmers
Programmers
MPLAB PM3 Universal Device Programmer
MPLAB PM3 Universal Device Programmer ( DV007004 )

The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

  • Socket: AC164305   PartNo: PIC16C65B (44PT)
  • Socket: AC164301   PartNo: PIC16C65B (44P)
  • Socket: AC164309   PartNo: PIC16C65B (44L)
Learn More
Add To Cart

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
PIC16C65B-20I/L
2.375500
3.703704
44
PLCC
16.6x16.6x4.4mm
Matte Tin
e3
PIC16C65BT-20/L
2.375500
3.400000
44
PLCC
16.6x16.6x4.4mm
Matte Tin
e3
PIC16C65B-20E/L
2.375500
3.703704
44
PLCC
16.6x16.6x4.4mm
Matte Tin
e3
PIC16C65B-04I/L
2.375500
3.703704
44
PLCC
16.6x16.6x4.4mm
Matte Tin
e3
PIC16C65B-20/L
2.375500
3.703704
44
PLCC
16.6x16.6x4.4mm
Matte Tin
e3
PIC16C65B-04/L
2.375500
3.703704
44
PLCC
16.6x16.6x4.4mm
Matte Tin
e3
PIC16C65B-04I/PT
0.273300
1.187500
44
TQFP
10x10x1mm
Matte Tin
e3
PIC16C65B-20/PT
0.273300
1.187500
44
TQFP
10x10x1mm
Matte Tin
e3
PIC16C65B-04/PQ
0.485400
3.895833
44
MQFP
10x10x2mm
Matte Tin
e3
PIC16C65B-20/PQ
0.485400
3.895833
44
MQFP
10x10x2mm
Matte Tin
e3
PIC16C65B-04I/PQ
0.485400
3.895833
44
MQFP
10x10x2mm
Matte Tin
e3
PIC16C65B-20I/PQ
0.485400
3.895833
44
MQFP
10x10x2mm
Matte Tin
e3
PIC16C65B-04/P
6.500000
10.600000
40
PDIP
.600in
Matte Tin
e3
PIC16C65B-04I/P
6.500000
10.600000
40
PDIP
.600in
Matte Tin
e3
PIC16C65B-20/P
6.500000
10.600000
40
PDIP
.600in
Matte Tin
e3
PIC16C65B-20I/P
6.500000
10.600000
40
PDIP
.600in
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy