Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PIC16C620A

Status: Not Recommended for new designs

Features:

  • Programmable VREF Max. Speed: 40MHz
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add To Cart

Device Overview

Please consider this device PIC16F627A

Additional Features
Programmable VREF
Max. Speed: 40MHz
Parametrics
Name
Value
Program Memory Type
OTP
Program Memory Size (KB)
0.875
CPU Speed (MIPS/DMIPS)
10
SRAM (KB)
96
Timers
1 x 8-bit
Number of Comparators
2
Temperature Range (°C)
-40 to 85
Operating Voltage Range (V)
2.5 to 5.5
Pin Count
18

Documents

Jump to:

Development Environment

  • Programmers
  • Code Examples
Programmers
MPLAB PM3 Universal Device Programmer
MPLAB PM3 Universal Device Programmer ( DV007004 )

The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

  • Socket: AC164301   PartNo: PIC16C620A (18P)
  • Socket: AC164302   PartNo: PIC16C620A (18SO)
  • Socket: AC164307   PartNo: PIC16C620A (20SS)
Learn More
Add To Cart

Similar Devices

Product
Pins
Flash (KB)
RAM (B)
Price 5K
Notes
18
0.875
80
$2.68
 
18
0.875
96
$1.24
 
18
1.75
80
$3.02
 
18
1.75
96
$1.40
 
18
3.5
128
$3.47
 
18
3.5
128
$1.58
 
18
0.875
96
$1.78
 
18
1.75
96
$1.99
 
18
3.5
128
$2.27
 
18
0.875
96
 
 

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
PIC16C620A-04/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
PIC16C620A-04E/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
PIC16C620A-04I/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
PIC16C620A-20I/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
PIC16C620A-40/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
PIC16C620AT-04/SS
0.164200
0.416250
20
SSOP
.209in
Matte Tin
e3
PIC16C620AT-04I/SS
0.164200
0.416250
20
SSOP
.209in
Matte Tin
e3
PIC16C620A-04/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
PIC16C620A-04I/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
PIC16C620A-20I/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
PIC16C620AT-04/SO
0.481000
1.000909
18
SOIC
.300in
Matte Tin
e3
PIC16C620A-04I/SOVAO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
PIC16C620A-20/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
PIC16C620AT-04I/SO
0.481000
1.000909
18
SOIC
.300in
Matte Tin
e3
PIC16C620A-04I/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
PIC16C620A-04/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
PIC16C620A-04E/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
PIC16C620A-20/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
PIC16C620A-20I/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy