Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PIC16C55

Status: Not Recommended for new designs

Features:

  • 20mA source and 25mA sink per I/O
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add To Cart

Device Overview

Please consider this device PIC16C55A

Additional Features
20mA source and 25mA sink per I/O
Parametrics
Name
Value
Program Memory Type
OTP
Program Memory Size (KB)
0.75
CPU Speed (MIPS/DMIPS)
5
SRAM (B)
24
Timers
1 x 8-bit
Temperature Range (°C)
-40 to 85
Operating Voltage Range (V)
2.5 to 6.3
Pin Count
28

Documents

Jump to:

Data Sheets

  
2443KB

Programming Specifications

Reference Manuals

Download All
  
95KB

Development Environment

  • Integrated Development Environments
  • Compilers
  • Programmers
  • Code Examples
Integrated Development Environments
MPLAB-X-IDE
MPLAB X Integrated Development Environment (IDE) ( MPLAB-X-IDE )

MPLAB® X Integrated Development Environment (IDE) is an expandable, highly configurable software program that incorporates powerful tools to help you discover, configure, develop, debug and qualify embedded designs for most of Microchip’s microcontrollers, microprocessors and digital signal controllers.
MPLAB X IDE works seamlessly with the MPLAB development ecosystem of

...

Learn More
Compilers
MPLAB-XC8
MPLAB XC8 Compiler ( MPLAB-XC8 )

Available as free, unrestricted-use downloads, our award-winning MPLAB® XC C Compilers are comprehensive solutions for your project’s software development. Finding the right compiler to support your device is simple:

  • MPLAB XC8 supports all 8-bit PIC® and AVR® microcontrollers (MCUs)
  • MPLAB XC16 supports all 16-bit PIC MCUs and dsPIC® Digital
...

Learn More
Programmers
MPLAB PM3 Universal Device Programmer
MPLAB PM3 Universal Device Programmer ( DV007004 )

The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

  • Socket: AC164360   PartNo: PIC16C55 (28P)
  • Socket: AC164360   PartNo: PIC16C55 (28SP)
  • Socket: AC164302   PartNo: PIC16C55 (28SO)
  • Socket: AC164307   PartNo: PIC16C55 (28SS)
Learn More
Add To Cart

Similar Devices

Product
Pins
Flash (KB)
SRAM (B)
Price 5K
Notes
18
0.75
25
$2.33
 
18
0.75
25
$2.19
 
18
0.75
25
$1.27
 
28
0.75
24
$2.69
 
28
0.75
24
$1.56
 
18
1.5
25
$2.98
 
18
1.5
25
$1.44
 
28
3
72
$3.58
 
28
3
72
$1.81
 
18
3
73
$1.52
 
18
0.75
25
 
 
18
0.75
25
 
 
18
1.5
25
 
 
28
3
72
 
 
18
3
73
 
 

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
PIC16C55-10/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
PIC16C55-XTI/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
PIC16C55-HS/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
PIC16C55-HSI/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
PIC16C55-LPI/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
PIC16C55-RC/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
PIC16C55-XT/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
PIC16C55-XTI/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
PIC16C55-10/P
4.066700
3.733333
28
PDIP
.600in
Matte Tin
e3
PIC16C55-HS/P
4.066700
3.733333
28
PDIP
.600in
Matte Tin
e3
PIC16C55-HSI/P
4.066700
3.733333
28
PDIP
.600in
Matte Tin
e3
PIC16C55-LP/P
4.066700
3.733333
28
PDIP
.600in
Matte Tin
e3
PIC16C55-RC/P
4.066700
3.733333
28
PDIP
.600in
Matte Tin
e3
PIC16C55-XT/P
4.066700
3.733333
28
PDIP
.600in
Matte Tin
e3
PIC16C55-XTI/P
4.066700
3.733333
28
PDIP
.600in
Matte Tin
e3
PIC16C55-LPI/P
4.066700
3.733333
28
PDIP
.600in
Matte Tin
e3
PIC16C55-RCI/P
4.066700
3.733333
28
PDIP
.600in
Matte Tin
e3
PIC16C55-10/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
PIC16C55-HS/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
PIC16C55-HSI/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
PIC16C55-RC/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
PIC16C55-XTI/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
PIC16C55-XT/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy