Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PIC16C54A

Status: Not Recommended for new designs

Features:

  • updated kbytes and kwords.
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Buy Now

Device Overview

Summary

A newer device is available. Please consider PIC16F54.

Please consider this device PIC16F54

Additional Features
updated kbytes and kwords.
Parametrics
Name
Value
Program Memory Type
OTP
Program Memory Size (KB)
0.75
CPU Speed (MIPS/DMIPS)
5
SRAM Bytes
25
Timers
1 x 8-bit
Temperature Range (°C)
-40 to 85
Operating Voltage Range (V)
2 to 6.3
Pin Count
18

Documents

Jump to:

Data Sheet

02/05/2013
2443KB

Migration Guide

Brochures

Product Line Card

Reference Manual

Download All
10/15/2004
95KB

Brochures

Tips and Tricks

User Guides


Development tools data is currently unavailable.

Similar Devices

Product
Pins
Flash (KB)
RAM (B)
Price 5K
Notes
18
0.75
25
$2.19
 
18
0.75
25
$2.19
 
18
0.75
25
$1.27
 
28
0.75
24
$2.69
 
28
0.75
24
$1.56
 
18
1.5
25
$2.80
 
18
1.5
25
$1.44
 
28
3
72
$3.42
 
28
3
72
$1.81
 
18
3
73
$1.52
 
18
0.75
25
 
 
18
0.75
25
 
 
18
1.5
25
 
 
28
3
72
 
 
18
3
73
 
 

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
PIC16C54A-04/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
PIC16C54A-10/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
PIC16C54A-20/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
PIC16C54A-04/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
PIC16C54A-04I/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
PIC16C54A-04I/SOVAO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
PIC16C54A-10/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
PIC16C54A-20/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
PIC16C54A-20I/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
PIC16C54AT-04I/SO
0.481000
1.000909
18
SOIC
.300in
Matte Tin
e3
PIC16C54A-04/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
PIC16C54A-04I/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
PIC16C54A-04I/PVAO
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
PIC16C54A-10I/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
PIC16C54A-20/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy