Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PIC16C54

Status: Not Recommended for new designs

Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add To Cart

Device Overview

Summary

A newer device is available. Please consider PIC16F54.

Please consider this device PIC16F54

Parametrics
Name
Value
Program Memory Type
OTP
Program Memory Size (KB)
0.75
CPU Speed (MIPS/DMIPS)
5
SRAM (KB)
25
Timers
1 x 8-bit
Temperature Range (°C)
-40 to 85
Operating Voltage Range (V)
2.5 to 6.3
Pin Count
18

Documents

Jump to:

Data Sheets

Development Environment

  • Programmers
  • Code Examples
Programmers
MPLAB PM3 Universal Device Programmer
MPLAB PM3 Universal Device Programmer ( DV007004 )

The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

  • Socket: AC164360   PartNo: PIC16C54 (18P)
  • Socket: AC164307   PartNo: PIC16C54 (20SS)
  • Socket: AC164302   PartNo: PIC16C54 (18SO)
Learn More
Add To Cart

Similar Devices

Product
Pins
Flash (KB)
RAM (B)
Price 5K
Notes
18
0.75
25
$2.19
 
18
0.75
25
$2.19
 
18
0.75
25
$1.27
 
28
0.75
24
$2.69
 
28
0.75
24
$1.56
 
18
1.5
25
$2.80
 
18
1.5
25
$1.44
 
28
3
72
$3.42
 
28
3
72
$1.81
 
18
3
73
$1.52
 
18
0.75
25
 
 
18
0.75
25
 
 
18
1.5
25
 
 
28
3
72
 
 
18
3
73
 
 

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
PIC16C54-10/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
PIC16C54A-04/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
PIC16C54A-10/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
PIC16C54A-20/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
PIC16C54C-04/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
PIC16C54C-04I/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
PIC16C54C-20/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
PIC16C54C-20E/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
PIC16C54C-20I/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
PIC16C54-RC/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
PIC16C54-RCI/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
PIC16C54-XT/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
PIC16C54-10/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
PIC16C54A-04/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
PIC16C54A-04I/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
PIC16C54A-04I/SOVAO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
PIC16C54A-10/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
PIC16C54A-20I/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
PIC16C54AT-04I/SO
0.481000
1.000909
18
SOIC
.300in
Matte Tin
e3
PIC16C54C-04/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
PIC16C54C-04I/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
PIC16C54C-04I/SOVAO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
PIC16C54C-20/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
PIC16C54C-20E/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
PIC16C54C-20I/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
PIC16C54C-40/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
PIC16C54CT-04/SO
0.481000
1.000909
18
SOIC
.300in
Matte Tin
e3
PIC16C54CT-04I/SO
0.481000
1.000909
18
SOIC
.300in
Matte Tin
e3
PIC16C54-HS/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
PIC16C54-LP/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
PIC16C54-LPI/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
PIC16C54-RC/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
PIC16C54-RCE/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
PIC16C54-RCI/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
PIC16C54T-XT/SO
0.481000
1.000909
18
SOIC
.300in
Matte Tin
e3
PIC16C54-XT/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
PIC16C54-XTI/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
PIC16C54-10/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
PIC16C54A-04/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
PIC16C54A-04I/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
PIC16C54A-04I/PVAO
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
PIC16C54A-10I/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
PIC16C54A-20/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
PIC16C54C-04/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
PIC16C54C-04E/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
PIC16C54C-04I/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
PIC16C54C-04I/PGVAO
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
PIC16C54C-20/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
PIC16C54C-20I/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
PIC16C54-HS/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
PIC16C54-RC/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
PIC16C54-RCI/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
PIC16C54-XT/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
PIC16C54-XTI/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
PIC16C54-LP/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy