Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PIC16C505

Status: Not Recommended for new designs

Features:

  • 12 I/O pins with 25mA source/sink per I/O, 4 oscillator selections including 4 MHz RC oscillator with programmable calibration and Power-on Reset.
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add To Cart

Device Overview

Summary

This powerful (200 nanosecond instruction execution) yet easy-to-program (only 33 single word instructions) CMOS ROM-based 8-bit microcontroller packs Microchip’s powerful PIC® architecture into a 14-pin package. Easily adapted for applications ranging from personal care appliances and security systems to low power remote transmitters/receivers.

Please consider this device PIC16F505

Additional Features
12 I/O pins with 25mA source/sink per I/O, 4 oscillator selections including 4 MHz RC oscillator with programmable calibration and Power-on Reset.
Parametrics
Name
Value
Program Memory Type
OTP
Program Memory Size (KB)
1.5
CPU Speed (MIPS/DMIPS)
5
SRAM (KB)
72
Timers
1 x 8-bit
Temperature Range (°C)
-40 to 85
Operating Voltage Range (V)
2.5 to 5.5
Pin Count
14

Documents

Jump to:

Reference Manuals

Download All

Development Environment

  • Programmers
  • Code Examples
Programmers
MPLAB PM3 Universal Device Programmer
MPLAB PM3 Universal Device Programmer ( DV007004 )

The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

  • Socket: AC164301   PartNo: PIC16C505 (14P)
  • Socket: AC164302   PartNo: PIC16C505 (14SL)
Learn More
Add To Cart

Similar Devices

Product
Pins
Flash (KB)
RAM (B)
Price 5K
Notes
8
0.75
25
$1.26
 
8
0.75
25
$0.83
 
8
1.5
41
$1.40
 
8
1.5
41
$0.90
 
8
0.75
25
$1.06
 
8
1.5
41
$1.16
 
8
1.5
41
 
 
14
1.5
72
$1.13
 

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
PIC16C505-04/SL
0.143200
0.280702
14
SOIC
.150In(3.90mm)
Matte Tin
e3
PIC16C505-04E/SL
0.143200
0.280702
14
SOIC
.150In(3.90mm)
Matte Tin
e3
PIC16C505-04E/SLVAO
0.143200
0.280702
14
SOIC
.150In(3.90mm)
Matte Tin
e3
PIC16C505-04I/SL
0.143200
0.280702
14
SOIC
.150In(3.90mm)
Matte Tin
e3
PIC16C505-04I/SLG
0.143200
0.280702
14
SOIC
.150In(3.90mm)
Matte Tin
e3
PIC16C505-04I/SLVAO
0.143200
0.280702
14
SOIC
.150In(3.90mm)
Matte Tin
e3
PIC16C505-20/SL
0.143200
0.280702
14
SOIC
.150In(3.90mm)
Matte Tin
e3
PIC16C505-20I/SL
0.143200
0.280702
14
SOIC
.150In(3.90mm)
Matte Tin
e3
PIC16C505T-04/SL
0.143200
0.325000
14
SOIC
.150In(3.90mm)
Matte Tin
e3
PIC16C505T-04I/SL
0.143200
0.325000
14
SOIC
.150In(3.90mm)
Matte Tin
e3
PIC16C505T-04I/SLVAO
0.143200
0.325000
14
SOIC
.150In(3.90mm)
Matte Tin
e3
PIC16C505T-20I/SL
0.143200
0.325000
14
SOIC
.150In(3.90mm)
Matte Tin
e3
PIC16C505-04/P
0.953300
1.833333
14
PDIP
.300in
Matte Tin
e3
PIC16C505-04E/P
0.953300
1.833333
14
PDIP
.300in
Matte Tin
e3
PIC16C505-04I/P
0.953300
1.833333
14
PDIP
.300in
Matte Tin
e3
PIC16C505-20/P
0.953300
1.833333
14
PDIP
.300in
Matte Tin
e3
PIC16C505-20I/P
0.953300
1.833333
14
PDIP
.300in
Matte Tin
e3
PIC16C505-20I/PG
0.953300
1.833333
14
PDIP
.300in
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy