Microchip Technology Inc
product primary image

PIC14000

Status: Not Recommended for new designs

Features:

  • On-chip temperature sensor Bandgap voltage reference Internal oscillator A/D is a Sigma-Delta slope converter 4-bit programmable current source LVD (Low Voltage Detector) Voltage regulator control output Prog. reference generator
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Buy Now

Device Overview

Please consider this device PIC16F883

Additional Features
On-chip temperature sensor Bandgap voltage reference Internal oscillator A/D is a Sigma-Delta slope converter 4-bit programmable current source LVD (Low Voltage Detector) Voltage regulator control output Prog. reference generator
Parametrics
Name
Value
Program Memory Type
OTP
Program Memory Size (KB)
7
CPU Speed (MIPS/DMIPS)
5
SRAM Bytes
192
Timers
1 x 8-bit, 1 x 16-bit
Number of Comparators
2
Temperature Range (C)
-40 to 85
Operating Voltage Range (V)
2.7 to 6
Pin Count
28

Documents

Jump to:

Data Sheets

04/01/2003
766KB

Programming Specifications

Brochures

PCN Document

08/02/2016
15KB

Product Selection Tools

Sell Sheets

Tips and Tricks

User Guides


Development tools data is currently unavailable.

Similar Devices

Product
Pins
Flash (KB)
RAM (B)
Price 5K
Notes
28
7
192
$6.32
 

RoHS Information

Part Number
Device Weight
Shipping Weight
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
PIC14000-20/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
Rohs icon
efup china icon
PIC14000-04/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
Rohs icon
efup china icon
PIC14000-04I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
Rohs icon
efup china icon
PIC14000T-04/SO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
Rohs icon
efup china icon
PIC14000-20I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
Rohs icon
efup china icon
PIC14000T-04I/SO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
Rohs icon
efup china icon
PIC14000-04I/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
Rohs icon
efup china icon
PIC14000-04/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
Rohs icon
efup china icon
PIC14000-20/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
Rohs icon
efup china icon
PIC14000-20I/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
Rohs icon
efup china icon
PIC14000-20/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
Rohs icon
efup china icon
PIC14000-04/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
Rohs icon
efup china icon
PIC14000-04I/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
Rohs icon
efup china icon
PIC14000T-04/SS
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
Rohs icon
efup china icon
PIC14000-20I/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
Rohs icon
efup china icon
PIC14000T-20I/SS
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
Rohs icon
efup china icon
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy

Grid
View
Table
View
Filter:
Apply
Clear
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy