Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PIC12C508A

Status: Not Recommended for new designs

Features:

  • 6 I/O pins with 25mA source/sink per I/O, 4 oscillator selections including the internal 4 MHz RC oscillator with programmable calibration, and Power-on Reset.
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Buy Now

Device Overview

Summary

This powerful (1µsecond instruction execution) yet easy-to-program (only 33 single word instructions) CMOS OTP-based 8-bit microcontroller packs Microchip’s powerful PIC® architecture into an 8-pin package. Easily adapted for automotive, industrial, appliances and consumer entry-level product applications.

Please consider this device PIC12F508

Additional Features
6 I/O pins with 25mA source/sink per I/O, 4 oscillator selections including the internal 4 MHz RC oscillator with programmable calibration, and Power-on Reset.
Parametrics
Name
Value
Program Memory Type
OTP
Program Memory Size (KB)
0.75
CPU Speed (MIPS/DMIPS)
1
SRAM Bytes
25
Timers
1 x 8-bit
Temperature Range (°C)
-40 to 125
Operating Voltage Range (V)
2.5 to 5.5
Pin Count
8

Documents

Jump to:

Data Sheet

08/28/2003
1604KB

Migration Guide

Programming Specification

Brochures

Product Line Card

Product Line Documents

Brochures

Tips and Tricks

Development Environment

  • Programmers
Programmers
MPLAB PM3 Universal Device Programmer
MPLAB PM3 Universal Device Programmer ( DV007004 )

The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

  • Socket: AC164312   PartNo: PIC12C508A (8SM)
Learn More
Add To Cart

Similar Devices

Product
Pins
Flash (KB)
RAM (B)
Price 5K
Notes
8
0.75
25
$1.26
 
8
0.75
25
$0.83
 
8
1.5
41
$1.40
 
8
1.5
41
$0.90
 
8
0.75
25
$1.06
 
8
1.5
41
$1.16
 
8
1.5
41
 
 
14
1.5
72
$1.13
 

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
PIC12C508A-04/SM
0.124400
0.266667
8
SOIJ
.208in
Matte Tin
e3
PIC12C508A-04E/SM
0.124400
0.266667
8
SOIJ
.208in
Matte Tin
e3
PIC12C508A-04I/SM
0.124400
0.266667
8
SOIJ
.208in
Matte Tin
e3
PIC12C508A-04I/SMVAO
0.124400
0.266667
8
SOIJ
.208in
Matte Tin
e3
PIC12C508AT-04/SM
0.124400
0.379048
8
SOIJ
.208in
Matte Tin
e3
PIC12C508AT-04E/SM
0.124400
0.379048
8
SOIJ
.208in
Matte Tin
e3
PIC12C508AT-04I/SM
0.124400
0.379048
8
SOIJ
.208in
Matte Tin
e3
PIC12C508AT-04I/SM029
0.124400
0.379048
8
SOIJ
.208in
Matte Tin
e3
PIC12C508AT-04I/SMVAO
0.124400
0.379048
8
SOIJ
.208in
Matte Tin
e3
PIC12C508A-04/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
PIC12C508A-04E/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
PIC12C508A-04I/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
PIC12C508AT-04/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
PIC12C508AT-04I/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
PIC12C508A-04/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
PIC12C508A-04E/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
PIC12C508A-04I/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
PIC12C508A-04I/PVAO
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
PIC12C508A-04I/MF
0.076900
0.133333
8
DFN-S
6x5x0.9mm
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy