Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

dsPIC33EP256MC

Status: In Production

Overview
Documents
Development Environment
RoHS Information
Add To Cart

Product overview data is currently unavailable.


Documentation data is currently unavailable.


Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
DSPIC33EP256MC502-I/MM
0.101600
0.163934
28
QFN-S
6x6x0.9mm
Matte Tin
e3
DSPIC33EP256MC502T-I/MM
0.101600
0.418750
28
QFN-S
6x6x0.9mm
Matte Tin
e3
DSPIC33EP256MC502-E/MM
0.101600
0.163934
28
QFN-S
6x6x0.9mm
Matte Tin
e3
DSPIC33EP256MC502T-E/MM
0.101600
0.418750
28
QFN-S
6x6x0.9mm
Matte Tin
e3
DSPIC33EP256MC502-H/MM
0.101600
0.163934
28
QFN-S
6x6x0.9mm
Matte Tin
e3
DSPIC33EP256MC502T-H/MM
0.101600
0.418750
28
QFN-S
6x6x0.9mm
Matte Tin
e3
DSPIC33EP256MC202T-E/MM
0.101600
0.418750
28
QFN-S
6x6x0.9mm
Matte Tin
e3
DSPIC33EP256MC202-H/MM
0.101600
0.163934
28
QFN-S
6x6x0.9mm
Matte Tin
e3
DSPIC33EP256MC202T-H/MM
0.101600
0.418750
28
QFN-S
6x6x0.9mm
Matte Tin
e3
DSPIC33EP256MC202-I/MM
0.101600
0.163934
28
QFN-S
6x6x0.9mm
Matte Tin
e3
DSPIC33EP256MC202T-I/MM
0.101600
0.418750
28
QFN-S
6x6x0.9mm
Matte Tin
e3
DSPIC33EP256MC202-E/MM
0.101600
0.163934
28
QFN-S
6x6x0.9mm
Matte Tin
e3
DSPIC33EP256MC204-I/TL
0.177500
0.131148
44
VTLA
6x6x0.9mm
NiPdAu
e4
DSPIC33EP256MC504-I/TL
0.177500
0.131148
44
VTLA
6x6x0.9mm
NiPdAu
e4
DSPIC33EP256MC204-E/ML
0.188400
0.288889
44
QFN
8x8x0.9mm
Matte Tin
e3
DSPIC33EP256MC204-H/ML
0.188400
0.288889
44
QFN
8x8x0.9mm
Matte Tin
e3
DSPIC33EP256MC204-H/MLVAO
0.188400
0.288889
44
QFN
8x8x0.9mm
Matte Tin
e3
DSPIC33EP256MC204T-E/ML
0.188400
0.437500
44
QFN
8x8x0.9mm
Matte Tin
e3
DSPIC33EP256MC204T-H/ML
0.188400
0.437500
44
QFN
8x8x0.9mm
Matte Tin
e3
DSPIC33EP256MC204T-H/MLVAO
0.188400
0.437500
44
QFN
8x8x0.9mm
Matte Tin
e3
DSPIC33EP256MC204T-I/ML
0.188400
0.437500
44
QFN
8x8x0.9mm
Matte Tin
e3
DSPIC33EP256MC504-E/ML
0.188400
0.288889
44
QFN
8x8x0.9mm
Matte Tin
e3
DSPIC33EP256MC504-H/ML
0.188400
0.288889
44
QFN
8x8x0.9mm
Matte Tin
e3
DSPIC33EP256MC504-I/ML
0.188400
0.288889
44
QFN
8x8x0.9mm
Matte Tin
e3
DSPIC33EP256MC504T-E/ML
0.188400
0.437500
44
QFN
8x8x0.9mm
Matte Tin
e3
DSPIC33EP256MC504T-H/ML
0.188400
0.437500
44
QFN
8x8x0.9mm
Matte Tin
e3
DSPIC33EP256MC504T-I/ML
0.188400
0.437500
44
QFN
8x8x0.9mm
Matte Tin
e3
DSPIC33EP256MC204-I/ML
0.188400
0.288889
44
QFN
8x8x0.9mm
Matte Tin
e3
DSPIC33EP256MC206-E/PT
0.286700
2.487500
64
TQFP
10x10x1mm
Matte Tin
e3
DSPIC33EP256MC206-E/PTVAO
0.286700
2.487500
64
TQFP
10x10x1mm
Matte Tin
e3
DSPIC33EP256MC206-H/PT
0.286700
2.487500
64
TQFP
10x10x1mm
Matte Tin
e3
DSPIC33EP256MC206-I/PT
0.286700
2.487500
64
TQFP
10x10x1mm
Matte Tin
e3
DSPIC33EP256MC206T-E/PT
0.286700
0.574667
64
TQFP
10x10x1mm
Matte Tin
e3
DSPIC33EP256MC206T-H/PT
0.286700
0.574667
64
TQFP
10x10x1mm
Matte Tin
e3
DSPIC33EP256MC206T-I/PT
0.286700
0.574667
64
TQFP
10x10x1mm
Matte Tin
e3
DSPIC33EP256MC506-E/PT
0.286700
2.487500
64
TQFP
10x10x1mm
Matte Tin
e3
DSPIC33EP256MC506-H/PT
0.286700
2.487500
64
TQFP
10x10x1mm
Matte Tin
e3
DSPIC33EP256MC506-I/PT
0.286700
2.487500
64
TQFP
10x10x1mm
Matte Tin
e3
DSPIC33EP256MC506T-E/PT
0.286700
0.574667
64
TQFP
10x10x1mm
Matte Tin
e3
DSPIC33EP256MC506T-E/PTVAO
0.286700
0.574667
64
TQFP
10x10x1mm
Matte Tin
e3
DSPIC33EP256MC506T-H/PT
0.286700
0.574667
64
TQFP
10x10x1mm
Matte Tin
e3
DSPIC33EP256MC506T-H/PTVAO
0.286700
0.574667
64
TQFP
10x10x1mm
Matte Tin
e3
DSPIC33EP256MC506T-I/PT
0.286700
0.574667
64
TQFP
10x10x1mm
Matte Tin
e3
DSPIC33EP256MC506-H/PTVAO
0.286700
2.487500
64
TQFP
10x10x1mm
Matte Tin
e3
DSPIC33EP256MC506-E/PTVAO
0.286700
2.487500
64
TQFP
10x10x1mm
Matte Tin
e3
DSPIC33EP256MC206-E/MR
0.232400
0.350000
64
QFN
9x9x0.9mm
Matte Tin
e3
DSPIC33EP256MC206-I/MR
0.232400
0.350000
64
QFN
9x9x0.9mm
Matte Tin
e3
DSPIC33EP256MC506-E/MR
0.232400
0.350000
64
QFN
9x9x0.9mm
Matte Tin
e3
DSPIC33EP256MC506-I/MR
0.232400
0.350000
64
QFN
9x9x0.9mm
Matte Tin
e3
DSPIC33EP256MC204-E/PT
0.273300
1.187500
44
TQFP
10x10x1mm
Matte Tin
e3
DSPIC33EP256MC204-I/PT
0.273300
1.187500
44
TQFP
10x10x1mm
Matte Tin
e3
DSPIC33EP256MC204T-H/PT
0.273300
0.748333
44
TQFP
10x10x1mm
Matte Tin
e3
DSPIC33EP256MC504-I/PT
0.273300
1.187500
44
TQFP
10x10x1mm
Matte Tin
e3
DSPIC33EP256MC504T-H/PT
0.273300
0.748333
44
TQFP
10x10x1mm
Matte Tin
e3
DSPIC33EP256MC504-I/PTVAO
0.273300
1.187500
44
TQFP
10x10x1mm
Matte Tin
e3
DSPIC33EP256MC504-E/PTVAO
0.273300
1.187500
44
TQFP
10x10x1mm
Matte Tin
e3
DSPIC33EP256MC504T-E/PTVAO
0.273300
0.748333
44
TQFP
10x10x1mm
Matte Tin
e3
DSPIC33EP256MC202-E/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
DSPIC33EP256MC202-H/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
DSPIC33EP256MC202-I/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
DSPIC33EP256MC202T-E/SS
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
DSPIC33EP256MC202T-H/SS
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
DSPIC33EP256MC202T-I/SS
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
DSPIC33EP256MC502-H/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
DSPIC33EP256MC502-I/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
DSPIC33EP256MC502T-E/SS
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
DSPIC33EP256MC502T-H/SS
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
DSPIC33EP256MC502T-I/SS
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
DSPIC33EP256MC502-E/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
DSPIC33EP256MC202-E/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
DSPIC33EP256MC202-H/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
DSPIC33EP256MC202-I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
DSPIC33EP256MC202T-E/SO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
DSPIC33EP256MC202T-H/SO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
DSPIC33EP256MC202T-I/SO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
DSPIC33EP256MC502-E/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
DSPIC33EP256MC502-H/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
DSPIC33EP256MC502-I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
DSPIC33EP256MC502T-E/SO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
DSPIC33EP256MC502T-H/SO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
DSPIC33EP256MC502T-I/SO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
DSPIC33EP256MC204-I/MV
0.063800
0.114754
48
UQFN
6x6x0.5mm
Matte Tin
e3
DSPIC33EP256MC504-I/MV
0.063800
0.114754
48
UQFN
6x6x0.5mm
Matte Tin
e3
DSPIC33EP256MC204T-I/MV
0.063800
0.153333
48
UQFN
6x6x0.5mm
Matte Tin
e3
DSPIC33EP256MC504T-I/MV
0.063800
0.153333
48
UQFN
6x6x0.5mm
Matte Tin
e3
DSPIC33EP256MC204-H/MV
0.063800
0.114754
48
UQFN
6x6x0.5mm
Matte Tin
e3
DSPIC33EP256MC504-H/MV
0.063800
0.114754
48
UQFN
6x6x0.5mm
Matte Tin
e3
DSPIC33EP256MC204T-H/MV
0.063800
0.153333
48
UQFN
6x6x0.5mm
Matte Tin
e3
DSPIC33EP256MC504T-H/MV
0.063800
0.153333
48
UQFN
6x6x0.5mm
Matte Tin
e3
DSPIC33EP256MC204-E/MV
0.063800
0.114754
48
UQFN
6x6x0.5mm
Matte Tin
e3
DSPIC33EP256MC504-E/MV
0.063800
0.114754
48
UQFN
6x6x0.5mm
Matte Tin
e3
DSPIC33EP256MC204T-E/MV
0.063800
0.153333
48
UQFN
6x6x0.5mm
Matte Tin
e3
DSPIC33EP256MC504T-E/MV
0.063800
0.153333
48
UQFN
6x6x0.5mm
Matte Tin
e3
DSPIC33EP256MC202-H/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
DSPIC33EP256MC502-E/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
DSPIC33EP256MC502-H/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
DSPIC33EP256MC502-I/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
DSPIC33EP256MC202-I/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
DSPIC33EP256MC202-E/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy