Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

ATPL250

Status: In Production

Overview
Documents
Development Environment
RoHS Information
Add To Cart

Device Overview

Summary

Not recommended for new designs. Please check PL360 modem instead.

 

ATPL250A is a G3-PLC modem for Power Line Communication. G3- PLC is an open standard technology supported by internationally recognized standards bodies and promoted by the G3-PLC Alliance. Representatives from the Smart Grid ecosystem such as leading utilities, meter manufacturers, system integrators, IT vendors, automotive companies and silicon providers constitute the G3-PLC Alliance.

ATPL250A flexible architecture, composed of hardware accelerators and coprocessors, achieves a very efficient G3 PHY layer implementation. ATPL250A supports G3-PLC CENELEC, ARIB and FCC profiles, and represents a compact and high-efficient device for a wide range of Smart Grid applications such as Smart Metering (Smart Meters and Data Concentrators), Lighting, Industrial/Home Automation, Home and Building Energy Management Systems, Solar Energy and Plug-in Hybrid Electric Vehicle (PHEV) Charging Stations. ATPL250A has been conceived to be bundled with an external Microchip ?? MCU. Microchip provides a G3 PHY layer library which is used by the external MCU to take control of ATPL250A PHY layer device.

Parametrics
Name
Value
Device Type
Transceiver
Technology
G3
Crypto Engine
AES128
Temperature Range (°C)
-40 to 85
Frequency Band
Up to 500 kHz

Documents

Jump to:

Data Sheets

  
1109KB

Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
ATPL250A-AKU-R
0.510800
0.511000
80
LQFP
12x12x1.4mm
Matte Tin
e3
ATPL250A-AKU-Y
0.510800
1.714286
80
LQFP
12x12x1.4mm
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy