Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

VSC9908

Test Chip: 9908-01 40LP 2p GE PHY core

Status: Samples Available

View More
Overview
Documents
Development Environment
RoHS Information
Add To Cart

Device Overview

Summary

Microsemi's proven Gigabit PHY technology is available for integration in Ethernet ASIC and ASSP platforms. Microsemi Corporation, a leading provider of physical layer technology, has deployed over 250 million Gigabit Ethernet PHY ports into various production platforms across the globe. Now, Microsemi PHY core integration enables systems to achieve lower system Bill of Material (BOM) costs compared to standalone PHY products, making systems less expensive to produce and more cost effective to deploy. The mixed-signal IP core provides 10/100/1000BASE-T PHY functions with support for IEEE 802.3az Energy Efficient Ethernet (EEE), Wake-on-LAN (WoL), Synchronous Ethernet (SyncE) physical layer timing recovery, Start of Frame (SOF), and Fast Link Failure 2.0 (FLF2) indication. Ideal for emerging green applications, the IP core supports Microsemi's EcoEthernet™ 2.0 power-saving features including the PerfectReach™ intelligent cable length algorithm, which saves power based on the reach of a connection, and ActiPHY™, which provides power savings of over 75% for ports with no link.

Additional Features
    • FEC Cores
    • GE Switch Cores
    • GE PHY hard macro for TSMC 40LP
    • IEEE 802.3-2008 compliant with IEEE 802.3az energy efficiency
    • Lowest BOM solution using only two voltage planes
    • Robust EMI and ESD performance
Parametrics
Name
Value
Part Type
Clock and Data Recovery

Documentation data is currently unavailable.


Development tools data is currently unavailable.


Rohs data is currently unavailable.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy